Contatto

Siamo a vostra disposizione da lunedì a venerdì dalle ore 8:00 alle ore 17:00. In questo link troverete le persone di contatto per la vostra regione.

Sede di Wolfurt
+43 5574 6706-0

Il vostro referente

Carrello acquisti {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Articoli   Cambia carrello acquisti

Nota

Foto Articoli Pz. Prezzo singolo Prezzo unitario Prezzo unitario incluso lo sconto
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

La preghiamo di registrarvi per vedere i vostri prezzi e per poter procedere con l’acquisto.

Comunicati stampa inerenti alla nostra azienda

Siete interessati alla nostra azienda e ai nostri prodotti? Allora siete nel posto giusto!

Meusburger presents the smallest ready-to-use slide unit on the market

24.07.2018, Costruzione stampi

The new member of the Meusburger family of compact slide units is the E 3310 TT-Slide unit, which features a compact design. The ready-to-use slide unit reduces overall costs during design and tool manufacturing. In addition, daily work is facilitated through the compatibility of the components and the direct download of CAD data including installation spaces. Small slide units are in particular demand for complex moulds.

With its compact design, the new TT slide unit offers minimum installation spaces. The term TT comes from the T-guides in the slide and cotter. This type of guide guarantees optimal force transmission at high injection pressures through the surface contact. The DLC coated slide – out of steel grade 1.2343 with 52 HRC – not only offers a high wear resistance but also best sliding properties. Due to the ESR grade the slides are excellent for mirror polishing. The supplied buffer stops the small slide safely and precisely, even with the highest dynamics. This function can also be implemented directly in the insert or in the cavity plate to save space, which makes previously unrealisable projects such as slides in change moulds possible. In addition, the slide and guide can be installed and removed together. The new TT slide unit is available with slide surfaces 12x10 mm and 15x12 mm. The CAD data is immediately available for download and additional installation spaces can be generated.

Meusburger presents the smallest ready-to-use slide unit on the market

New member of the Meusburger family of compact slide units: the E 3310 TT Slide unit.

Vai ai comunicati stampa

Contatti per la stampa

Nel caso abbiate bisogno di ulteriori informazioni o se avete domande da porci, vi preghiamo di contattarci per email.

Susanne Zukowski
Comunicazione / Pubbliche relazioni

+43 5574 6706-1736

E-Mail
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
La nuova sezione “Il mio account” vi consente ora di accedere direttamente al livello successivo del nuovo portale della Meusburger. Qui trovate tutte le informazioni e i vantaggi del portale.

Scoprite sin da subito la nostra nuove sezione “Il mio account” e approfittate dei numerosi vantaggi.

La nuova sezione “Il mio account” vi consente ora di accedere direttamente al livello successivo del nuovo portale della Meusburger. Qui trovate tutte le informazioni e i vantaggi del portale.

Mantieni la selezione
Beta
Nuova versione
Prova la versione