10.02.2022, Costruzione macchine Stampi per tranciatura
Meusburger offers you the right spring for every requirement - from very low to extremely high loads. The range also includes perfectly matched accessories for smooth installation of system and elastomer compression springs. All springs are available from stock at Meusburger.
System compression springs
At Meusburger, there is a large selection of system compression springs that are suitable for very high stroke rates due to their low inertia and low frictional heat. The springs minimise the force differences in the die set through improved length tolerance compared to the DIN ISO 10243. They are available in all common sizes and load classes, in both rectangular and round versions. The colour differentiation of the load classes with special coating ensures high corrosion resistance and mechanical strength. Meusburger's system compression springs feature dimensional interchangeability for subsequently changed loads or requirements.
Load overview displayed in ascending order by colour
Selection guide for system compression springs
To make the selection and design process as convenient as possible, Meusburger has introduced a selection guide for system compression springs. It is easy to use and intuitively designed. With just a few clicks you can quickly and easily select the right spring for every requirement. The configurable CAD data can then be easily downloaded.
Belleville spring washers
Belleville spring washers are used for very high spring forces with small strokes and low installation heights. They are manufactured according to DIN 16983 and suitable for stroke rates of <100 strokes/min. due to frictional heating. There are a wide range of combination options for changing the spring displacement and spring force. The springs are available in various diameters from 8 to 50 mm and can be used up to a temperature of 150°C.
Effects of different installation situations on force and displacement
Elastomer compression springs
Elastomer compression springs are springs made of plastic that deform outward during compression. In contrast to system compression springs, they are used for high spring force and high stroke. Meusburger has two different hardness grades for the elastomer pressure springs in its range standardised according to DIN ISO 10069, 70 Shore A and 90 Shore A. In addition, the springs are vibration damping. Meusburger's product range also includes the appropriate accessories for installing elastomer compression springs.
Coil compression springs
The coil compression springs at Meusburger are machined according to DIN 15800 and are temperature resistant up to 80° C. They are supplied ready-to-use and are available in diameters from 3 to 56 mm.
Accessories
Meusburger offers perfectly matched accessories for smooth installation of system and elastomer compression springs such as screw plugs, guide bolts and spring pre-loading units.
Meusburger offers a comprehensive range of springs in the highest quality.
Prova la nostra nuova versione della sezione “Il mio account“
Scoprite sin da subito la nostra nuove sezione “Il mio account” e approfittate dei numerosi vantaggi.
La nuova sezione “Il mio account” vi consente ora di accedere direttamente al livello successivo del nuovo portale della Meusburger. Qui trovate tutte le informazioni e i vantaggi del portale.
Scoprite sin da subito la nostra nuove sezione “Il mio account” e approfittate dei numerosi vantaggi.
La nuova sezione “Il mio account” vi consente ora di accedere direttamente al livello successivo del nuovo portale della Meusburger. Qui trovate tutte le informazioni e i vantaggi del portale.
Mantieni la selezione
Beta
Nuova versione
Visualizza tutti i dati sugli ordini
Tracking delle spedizioni per tutte le consegne parziali
Cerca e filtra gli ordini
Semplice gestione dei reclami e delle restituzioni
Prova la versione
I dati sugli ordini sono visibili per un massimo di 90 giorni
Tracking delle spedizioni per le consegne parziali