Contacto

Estaremos encantados de atenderle de lunes a viernes desde las 8:00 hasta las 17:00. Haga clic en este enlace para buscar el interlocutor que le corresponde por zona.

Sede de Wolfurt
+43 5574 6706-0

Sus contactos

Carrito de la compra {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artículo   Cambiar carrito

Observaciones

Imagen Artículo Unidades Precio por unidad Precio total Precio total con descuento
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Inicie sesión para ver los precios que se le aplican y continuar con el pedido.

Notas de prensa sobre Meusburger

¿Le interesan nuestra empresa y nuestros productos? Entonces está en el lugar adecuado.

Meusburger premium power clamps for injection moulding

30.04.2020, Fabricación de moldes

The Meusburger HWS 104 premium power clamp line features extremely robust and ergonomic design. This ensures simple, fast and reliable clamping of injection moulds and reduces your machine downtimes.

 

Thanks to the optimally designed Meusburger power clamp range, a large number of different moulds can be easily clamped. Even challenging clamping positions in confined spaces can be achieved without any problems due to the compact models.
The ergonomic design guarantees easy handling and allows for safe operation. The high-quality, black galvanised, quenched and tempered alloy steel ensures a long service life and optimum protection against corrosion.
Another advantage is the smooth pressure pad included in the delivery. This ensures even distribution of the contact pressure during the clamping process and also protects the mould or workpiece from damage. Alternatively, clamping without a pressure pad is also possible.
By means of the optionally available T-nuts, the power clamps can be converted in no time at all into clamping devices that can be clamped on T-slotted tables. This results in a wide range of applications, covering a large variety of areas from machining to jigs and fixtures construction.
Meusburger offers the new power clamps in seven different sizes. The clamping range extends from 12 mm to 165 mm. The clamping force is 22 kN to 49 kN, depending on the size of the power clamp.

Meusburger premium power clamps for injection moulding

The new Meusburger HWS 104 premium power clamp in use

Volver al índice de notas de prensa

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Julia Jakob
Comunicación/RR.PP.

+43 5574 6706-1496

Correo electrónico
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
Ahora, la nueva versión de «Mi cuenta» le permite también hacerse una idea general del siguiente nivel del portal de Meusburger. Puede ver toda la información y las ventajas del portal aquí.

Familiarícese de antemano con la nueva sección «Mi cuenta» y disfrute sus numerosas ventajas.

Ahora, la nueva versión de «Mi cuenta» le permite también hacerse una idea general del siguiente nivel del portal de Meusburger. Puede ver toda la información y las ventajas del portal aquí.

Recordar selección
Beta
Nueva versión
Versión actual