Contact

Nous sommes volontiers personnellement à votre disposition du lundi au vendredi de 8:00 à 17:00 heures. Veuillez cliquer sur le lien suivant afin de trouver les interlocuteurs pour votre région.

Siège de Wolfurt
+43 5574 6706-0

Vos interlocuteurs

Panier {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Articles   Changer le panier

Remarque

Image Articles Pces. Prix à l’unité Total Total remise incluse
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Veuillez-vous enregistrer afin pour voir vos prix et  de poursuivre la commande.

Open hot runner nozzles

Our nozzles offer significant advantages

Customised solutions

We will gladly develop non-standard features, sizes or characteristics for you. We fulfil all conceivable product requirements without you having to engage in expensive in-house developments. Meusburger is your experienced partner who already fulfils your application specific quality demands in the planning phase.

Guideline table for shot weights

Easy to service

The ‘smart’ heater with integrated thermal sensor can be easily changed on site. This saves you costly and time consuming repair work by specialists. In addition, all functional and wear parts are replaceable.

Excellent part quality through low-stress processing of plastics

The hot runner components are kept at a constant temperature at all points through very good heat conducting components

Cost-effective and short delivery times

Possible with a combinable, modular system. We manufacture a large number of products with just a few basic components.

Minimisation of machining operations

Space-saving component size, utilisation of small and compact heaters, as well as the minimisation of wall thicknesses reduce the installation diameter. This saves on material use through smaller mould sizes and saves machining operations.

Ready-to-install systems are guaranteed to be absolutely sealed

We offer you completely assembled and tested hot runner systems, including documentation. This saves time during installation, protects your warranty claim, and guarantees complete sealing of the hot runner system.

Full flexibility in mould design

Each nozzle can be machined exactly to the desired length. Stepless to 1000 mm. This gives you freedom in mould design, component integration, and reduces costs because there is no need for mould adjustments.

Low-stress processing of plastics with simultaneous savings in operating costs

Mass-oriented power allocation of the heating elements and an optimised heat transfer from the heating element to the hot runner reduces the power to a minimum. This saves on operating costs and assures a low-stress processing of plastics without damaging the material.

Simple and cost-effective manufacturing of the requested mould sizes

The nozzle flange support on the mould is not recessed. This reduces the costs and sources for error when making the mould.

Advantages of PSG nozzles

Connexion

Déjà client sur le portail Meusburger ?

Si vous possédez déjà des données d’accès au portail Meusburger, veuillez vous connecter ici :

Mot de passe oublié ?

Le nouveau mot de passe généré est en cours d’acheminement et vous devriez le recevoir sous peu dans votre boîte de réception. Nous vous souhaitons une journée couronnée de succès.
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
Dès à présent, la nouvelle version de « Mon compte » vous donne également un aperçu direct du niveau supérieur du nouveau Portail Meusburger. Vous trouverez toutes les informations sur le portail et ses avantages ici.

Familiarisez-vous préalablement avec notre nouveau section « Mon compte » et profitez de nombreux avantages.

Dès à présent, la nouvelle version de « Mon compte » vous donne également un aperçu direct du niveau supérieur du nouveau Portail Meusburger. Vous trouverez toutes les informations sur le portail et ses avantages ici.

Enregistrer mon choix
Bêta
Nouvelle version
Version actuelle