Jesteśmy do Państwa dyspozycji od poniedziałku do piątku, od godz. 8:00 do 17:00. Pod tym linkiem znajdą Państwo osobę kontaktową obsługującą Państwa region.
We will gladly develop non-standard features, sizes or characteristics for you. We fulfil all conceivable product requirements without you having to engage in expensive in-house developments. Meusburger is your experienced partner who already fulfils your application specific quality demands in the planning phase.
The ‘smart’ heater with integrated thermal sensor can be easily changed on site. This saves you costly and time consuming repair work by specialists. In addition, all functional and wear parts are replaceable.
Excellent part quality through low-stress processing of plastics
The hot runner components are kept at a constant temperature at all points through very good heat conducting components
Cost-effective and short delivery times
Possible with a combinable, modular system. We manufacture a large number of products with just a few basic components.
Minimisation of machining operations
Space-saving component size, utilisation of small and compact heaters, as well as the minimisation of wall thicknesses reduce the installation diameter. This saves on material use through smaller mould sizes and saves machining operations.
Ready-to-install systems are guaranteed to be absolutely sealed
We offer you completely assembled and tested hot runner systems, including documentation. This saves time during installation, protects your warranty claim, and guarantees complete sealing of the hot runner system.
Full flexibility in mould design
Each nozzle can be machined exactly to the desired length. Stepless to 1000 mm. This gives you freedom in mould design, component integration, and reduces costs because there is no need for mould adjustments.
Low-stress processing of plastics with simultaneous savings in operating costs
Mass-oriented power allocation of the heating elements and an optimised heat transfer from the heating element to the hot runner reduces the power to a minimum. This saves on operating costs and assures a low-stress processing of plastics without damaging the material.
Simple and cost-effective manufacturing of the requested mould sizes
The nozzle flange support on the mould is not recessed. This reduces the costs and sources for error when making the mould.
Przetestuj naszą nową wersję zakładki "Moje konto"
Zapraszamy do zapoznania się z nowym obszarem „Moje konto” i skorzystania z jego licznych zalet.
Poprzez "Moje konto" możliwy jest także bezpośredni dostęp do kolejnego poziomu, nowego portalu firmy Meusburger. Wszystkie informacje na temat portalu i jego zalet można znaleźć tutaj.
Zapraszamy do zapoznania się z nowym obszarem „Moje konto” i skorzystania z jego licznych zalet.
Poprzez "Moje konto" możliwy jest także bezpośredni dostęp do kolejnego poziomu, nowego portalu firmy Meusburger. Wszystkie informacje na temat portalu i jego zalet można znaleźć tutaj.
Zapisz wybór
Beta
Nowa wersja
Nieograniczony dostęp do danych dotyczących zamówień
Śledzenie przesyłek dla wszystkich dostaw częściowych
Wyszukiwanie i filtrowanie zestawienia zamówień
Łatwa obsługa reklamacji i zwrotów
Aktualna wersja
Dane o zamówieniach widoczne maksymalnie 90 dni
Śledzenie przesyłek dla poszczególnych dostaw częściowych