Kontakt

Vi ger personlig service från måndag till fredag, från 8:00 till 17:00. Via den här länken hittar du kontaktpersonen för din region.

Huvudkontor Wolfurt
+43 5574 6706-0

Din kontaktperson

Varukorg | 0 Artikel   Ändra varukorg

Anmärkning

Logga in för att se dina priser och fortsätta med beställningen.

Plocklista - Media och nedladdningsbara filer

Open hot runner nozzles

Our nozzles offer significant advantages

Customised solutions

We will gladly develop non-standard features, sizes or characteristics for you. We fulfil all conceivable product requirements without you having to engage in expensive in-house developments. Meusburger is your experienced partner who already fulfils your application specific quality demands in the planning phase.

Guideline table for shot weights

Easy to service

The ‘smart’ heater with integrated thermal sensor can be easily changed on site. This saves you costly and time consuming repair work by specialists. In addition, all functional and wear parts are replaceable.

Excellent part quality through low-stress processing of plastics

The hot runner components are kept at a constant temperature at all points through very good heat conducting components

Cost-effective and short delivery times

Possible with a combinable, modular system. We manufacture a large number of products with just a few basic components.

Minimisation of machining operations

Space-saving component size, utilisation of small and compact heaters, as well as the minimisation of wall thicknesses reduce the installation diameter. This saves on material use through smaller mould sizes and saves machining operations.

Ready-to-install systems are guaranteed to be absolutely sealed

We offer you completely assembled and tested hot runner systems, including documentation. This saves time during installation, protects your warranty claim, and guarantees complete sealing of the hot runner system.

Full flexibility in mould design

Each nozzle can be machined exactly to the desired length. Stepless to 1000 mm. This gives you freedom in mould design, component integration, and reduces costs because there is no need for mould adjustments.

Low-stress processing of plastics with simultaneous savings in operating costs

Mass-oriented power allocation of the heating elements and an optimised heat transfer from the heating element to the hot runner reduces the power to a minimum. This saves on operating costs and assures a low-stress processing of plastics without damaging the material.

Simple and cost-effective manufacturing of the requested mould sizes

The nozzle flange support on the mould is not recessed. This reduces the costs and sources for error when making the mould.

Video Player
Advantages of PSG nozzles
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version