Contacto

Estaremos encantados de atenderle de lunes a viernes desde las 8:00 hasta las 17:00. Haga clic en este enlace para buscar el interlocutor que le corresponde por zona.

Sede de Wolfurt
+43 5574 6706-0

Sus contactos

Carrito de la compra {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artículo   Cambiar carrito

Observaciones

Imagen Artículo Unidades Precio por unidad Precio total Precio total con descuento
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Inicie sesión para ver los precios que se le aplican y continuar con el pedido.

Notas de prensa sobre Meusburger

¿Le interesan nuestra empresa y nuestros productos? Entonces está en el lugar adecuado.

Tried and trusted latch locks – now with DLC coating

20.12.2016, Fabricación de moldes

As of now, the switching elements of the Meusburger E 1820 Flat latch lock and E 1840 Round latch lock are DLC coated. This enables an even longer service life and, due to excellent dry-running properties, makes the latch locks suitable for use in cleanrooms.

The high-quality latch locks are used for controlling and secure locking of the floating plate in 3-plate moulds. The compact E 1820 Flat latch lock ensures optimal force transmission through its stable, large surface latches. With their DLC coated switching elements, the Meusburger flat latch locks have an even longer service life. Their precise control cams ensure accurate switching while the integrated damper provides for smooth and quiet operation.
The Meusburger E 1840 Round latch lock is the optimal solution for mould bases where no protruding attachments are allowed. The installation space required for the round latch lock can be easily created through unidirectional machining. Because of the DLC coated switching elements and catch part, the round latch lock can now also be used in cleanrooms. In addition, the coating reduces the wear. Selection of the Meusburger latch locks in the online shop is quite simple and can be done with just a few mouse clicks: all the customer has to do is enter the required parameters, then export the ready-to-use latch locks to his CAD software. As is usual with Meusburger, both products are immediately available from stock.

 

 

Volver al índice de notas de prensa

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Susanne Zukowski
Comunicación/RR.PP.

+43 5574 6706-1736

Correo electrónico
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
Ahora, la nueva versión de «Mi cuenta» le permite también hacerse una idea general del siguiente nivel del portal de Meusburger. Puede ver toda la información y las ventajas del portal aquí.

Familiarícese de antemano con la nueva sección «Mi cuenta» y disfrute sus numerosas ventajas.

Ahora, la nueva versión de «Mi cuenta» le permite también hacerse una idea general del siguiente nivel del portal de Meusburger. Puede ver toda la información y las ventajas del portal aquí.

Recordar selección
Beta
Nueva versión
Versión actual