Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Threadlocker, medium strength

VBA 2M43

Product description

Medium strength, anaerobic one-part adhesive for locking and sealing metallic screw joints that have to be disassembled using manual tools. After the setting process inside the thread is completed, the solvent-free adhesive will permanently protect the joint against loosening and rust.

Advantages

  • For threads up to M36 and gaps up to 0.25 mm
  • The connection can be disassembled using manual tools
  • Vibration and impact resistant
  • Can be used on passive materials
  • No labelling required

E Material safety data sheets at each product under www.meusburger.com

Product selection

Product information

Product recommendations

Product selection

Package
Content
Pcs./PU pce.
No. Price / piece Quantity
Bottle 50ml 1 VBA 2M43/  1/  50 39.80 €
Bottle 50ml 6 VBA 2M43/  6/  50 199.00 €
Bottle 50ml 12 VBA 2M43/12/  50 398.00 €

Product information

Attribute

VBA 2M43 Value Test procedure
Colour blue DIN ISO 2049
Maximum temperature 150 °C      
Basis dimethacrylate ester      
Density 1.1 g/cm³ DIN EN 524
Maximum gap 0.25 mm      
Curing time for full strength 12 h at room temperature, on steel
Residual torque 10 Nm DIN EN 15865
Curing time for functional strength 2-3 h at room temperature, on steel
Maximum thread diameter M36      
Curing time for fixture 2-10 min at room temperature, on steel
Strength medium strength     
Breakaway torque 16 Nm DIN EN 15865 (without preload)
Compression shear strength 16 N/mm² DIN EN 15337
Viscosity 2000-4000 mPas/thix Brookfield (25 °C)

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version