Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Retaining compound, high strength and low viscosity

VBA 6M03

Product description

High-strength, anaerobic, single-component adhesive for gluing metallic bushes and bearings that are subject to high stress and have a very small adhesive gap. The adhesive is solvent-free, heat resistant and resistant to chemicals. After the setting process is completed, it forms a high strength bond in the gap ensuring that the components - even if they are slightly oily - are permanently fixed.

Advantages

  • Permanent bond that can be removed only when subject to high temperatures
  • For threads up to M12 and gaps up to 0.15 mm
  • Also tolerates slightly oily components
  • High resistance to chemicals
  • Vibration and impact resistant

E Material safety data sheets at each product under www.meusburger.com

Product selection

Product information

Product recommendations

Product selection

Package
Content
Pcs./PU pce.
No. Price / piece Quantity
Bottle 50ml 1 VBA 6M03/  1/  50 42.60 €
Bottle 50ml 6 VBA 6M03/  6/  50 213.00 €
Bottle 50ml 12 VBA 6M03/12/  50 426.00 €

Product information

Attribute

VBA 6M03 Value Test procedure
Colour green DIN ISO 2049
Maximum temperature 175 °C      
Basis dimethacrylate ester      
Density 1.1 g/cm³ DIN EN 524
Maximum gap 0.15 mm      
Curing time for full strength 8 h at room temperature, on steel
Residual torque 60 Nm DIN EN 15865
Curing time for functional strength 1-2 h at room temperature, on steel
Maximum thread diameter M12      
Curing time for fixture 1-7 min at room temperature, on steel
Strength high strength     
Breakaway torque 50 Nm DIN EN 15865 (without preload)
Compression shear strength 37 N/mm² DIN EN 15337
Viscosity 200 mPas Brookfield (25 °C)

Technical tips

What are ‘active’ and ‘passive’ materials?

Active materials release a high number of (metal) ions allowing the adhesive to cure faster. These include for example:

  • Iron
  • Steel
  • Copper
  • Brass

 

Passive materials however can release just a few ions, which is why the adhesive will cure very slowly. Passive materials include for example:

  • Aluminium
  • Chromium steel and chromate conversion coated surfaces
  • Anodised surfaces
  • Zinc or zinc coated (galvanised) surfaces
Technical tips

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version