Stavba forem s deskami Meusburger jednoduše a rychle
Pomocí našich vrtaných a nevrtaných desek snadno a rychle sestavíte kompletní konstrukci formy.
Read moreŠiroký sortiment v kombinaci s dostupností
Využijte náš široký sortiment univerzálně použitelných normovaných a přesných tyčí a kulatin.
Read moreDesky a tyče Dílenské potřeby Opracování
Clamping of workpieces with H 1080 clamping supports
Work pieces can be clamped in various ways. Our H 1080 clamping supports are a good option for clamping NF inserts as well as small and medium workpieces.
Read moreDesky a tyče Opracování Rámy forem
We heat treat properly for your success
Not all stress-relieving heat treatment is the same – because only a proper heat treatment process ensures the desired result in the end. That is why Meusburger has been using its own furnaces for almost 30 years.
Read moreDesky a tyče Opracování Rámy forem
Material grades
Here you will find an overview of all material grades included in our standard range: from hot work steel and case-hardening steel to powder metallurgical steel and carbide.
Read moreCavity plates with lever slots and alignment edge
Through an ingenious system of lever slots, the plates can be quickly removed from the mould base without visible trace.
Read moreP-Plates
These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.
Read more