Meusburger colour codes
Do you already work with the Meusburger colour codes? Each colour stands for a clearly defined tolerance. This allows us to work directly from the 3D model and makes work easier during 3D CAD design in mould and die making.
Read moreDesky a tyče Dílenské potřeby Opracování
Clamping of workpieces with H 1080 clamping supports
Work pieces can be clamped in various ways. Our H 1080 clamping supports are a good option for clamping NF inserts as well as small and medium workpieces.
Read moreDesky a tyče Opracování Rámy forem
We heat treat properly for your success
Not all stress-relieving heat treatment is the same – because only a proper heat treatment process ensures the desired result in the end. That is why Meusburger has been using its own furnaces for almost 30 years.
Read moreDesky a tyče Opracování Rámy forem
Material grades
Here you will find an overview of all material grades included in our standard range: from hot work steel and case-hardening steel to powder metallurgical steel and carbide.
Read moreHard machining in mould and die making
Hard machining plays a very important role in mould and die making, but is also considered a major challenge. In recent years, some progress has been made in this area with the development of milling cutters which are an alternative to time-consuming EDM and grinding and enable a process which can be faster, more precise and more economical.
Read more