Quickly and easily to a finished mould base with Meusburger plates
Assemble a complete mould base quickly and easily with our drilled and non-drilled plates.
Read moreVariety meets availability
Benefit from our wide range of universally usable standard, precision and round bars.
Read moreMachining Plates and bars Workshop equipment
Clamping of workpieces with H 1080 clamping supports
Work pieces can be clamped in various ways. Our H 1080 clamping supports are a good option for clamping NF inserts as well as small and medium workpieces.
Read moreMachining Mould bases Plates and bars
We heat treat properly for your success
Not all stress-relieving heat treatment is the same – because only a proper heat treatment process ensures the desired result in the end. That is why Meusburger has been using its own furnaces for almost 30 years.
Read moreMachining Mould bases Plates and bars
Material grades
Here you will find an overview of all material grades included in our standard range: from hot work steel and case-hardening steel to powder metallurgical steel and carbide.
Read moreCavity plates with lever slots and alignment edge
Through an ingenious system of lever slots, the plates can be quickly removed from the mould base without visible trace.
Read moreP-Plates
These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.
Read more