Contact

Jsme tu pro vás osobně od pondělí do pátku od 8:00 do 17:00 hodin. Pomocí tohoto odkazu najdete kontaktní osobu pro Váš region.

Centrála Wolfurt
+43 5574 6706-0

Vaše kontaktní osoba

Nákupní košík {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikl   Změnit nákupní košík

Poznámka

Obrázek Artikl ks Jednotková cena Celková cena Celková cena vč. slevy
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Přihlaste se, abyste mohli vidět vaše ceny a pokračovat v objednávce.

Transfer dies

Dílenské potřeby

Tool holders – overview of the most important connections

Anyone looking for tool holders for milling machines faces a wide range of choices. It can be hard to keep track of them all. To give you a better understanding of all the options and make your decision easier, we have summed up the most important standards in the area of cutting tool holders.

Read more

Dílenské potřeby

Corrosion protection for your moulds

The best possible corrosion protection is essential for storing and transporting high-quality moulds. But what makes corrosion protection good? We explain this to you and show you how you can easily improve the protection quality.

Read more

Dílenské potřeby

Tips for better identification of lifting equipment for periodic inspection

Safe lifting and transporting of heavy loads requires perfectly functioning lifting equipment. Worn lifting equipment can quickly have significant consequences, so regular inspection is very important.

Read more

Desky a tyče Opracování Vestavné díly

The right material for every requirement in die making

To meet the different requirements for cutting steels used in die making, Meusburger has a large selection of NE blocks for eroding that cover a wide range of materials - including classic steel for through hardening, high-speed steel, powder metallurgical steel and carbide.

Read more

Dílenské potřeby

Well organised thanks to uncomplicated material marking

Leftover materials or cuts are often returned to the warehouse after sawing without being labelled, which can quickly become confusing. Sound familiar? We tell you what your options are to solve this challenge.

Read more

Vestavné díly

Comparison of guiding types used in die making

Here you will find the areas of application and characteristics of the different guiding elements used in die making.

Read more

Die sets Vestavné díly

A comparison of different punch attachment options

Our comprehensive range of standard parts offers a variety of possibilities for attaching punches – numerous items with direct CAD data export and available from stock for fast design and production.

Read more

Vestavné díly

Attachments for transfer and large dies

With different centring elements and spacers, the die halves can be precisely and exactly centred and aligned.

Read more

Dílenské potřeby Vestavné díly

Lifting and retaining elements for transfer and large dies

Our products from the group of lifting and retaining elements ensure reliable lifting and transporting of dies. The products are CE certified and therefore meet the highest safety standard.

Read more

Vestavné díly

Cutting elements for transfer and large dies

The quick-change system is the standard in transfer and large die making and impresses with its quick and easy changing of cutting punches. Alternatively, we also offer punch retainer plates for ISO 8020.

Read more

Vestavné díly

Active parts for transfer and large dies

In the product group of active parts there are various gauges for positioning the raw material as well as stamping and visual locator setting punches.

Read more

Vestavné díly

Sliding elements for transfer and large dies

We offer different maintenance-free sliding elements in the following materials: bronze with solid lubricant, steel and steel with sintered sliding surface.

Read more

Vestavné díly

Guiding elements for transfer and large dies

In combination with the bronze sliding guide bush with solid lubricant, our guide pillar is ideally suited for applications in transfer and large die making. The guiding system is available in diameters from 40 to 100 mm.

Read more

Vestavné díly

Springs and accessories

To achieve the greatest design freedom possible within the die modules, suspension through the guiding unit is recommended. This also facilitates the installation and removal of the die modules.

Read more

Vestavné díly

Sintered metal in die making

In addition to the classic materials for sliding guides such as steel and bronze, sintered iron has long been regarded as a strong alternative in die making. Thanks to its porosity, it is ideally suited for use as a slide bearing. It also offers high wear resistance and has very good emergency operating features.

Read more

Desky a tyče Die sets Opracování

We heat treat properly for your success

Not all stress-relieving heat treatment is the same – because only a proper heat treatment process ensures the desired result in the end. That is why Meusburger has been using its own furnaces for almost 30 years.

Read more

Die sets Dílenské potřeby Opracování Vestavné díly

Consumables

Cleaning, lubricating, protecting and much more - finding and purchasing the right product for your application can be difficult. With our consumables, you have access to a specially selected range which many of our customers have been using successfully for years.

Read more

Desky a tyče Die sets Opracování

P-Plates

These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.

Read more

Desky a tyče Opracování Vestavné díly

NE – Blocks for eroding

Our blocks for eroding are especially suitable as starting material for the manufacturing of cutting elements and die plates. Due to the different requirements and materials that our customers work with, we have the right material for a wide variety of applications.

Read more

Desky a tyče Opracování Vestavné díly

Material grades

Here you will find an overview of all our material grades, which we offer you in our standard programme. From hot work steel and case-hardening steel to powder metallurgical steel and carbide.

Read more

Vestavné díly

Standard parts for transfer and large dies

Particularly for transfer and large dies, high demands are placed on standard parts. Therefore, many of our components comply with VDI guidelines. These components enable you to start future projects quickly and complete them with short lead times.

Read more

Vestavné díly

Offset cutting punches

With the offset cutting punches from Meusburger there are many possibilities to configure the contour of the cutting punches individually according to your needs. In addition, different materials and head shapes as well as coatings are available.

Read more
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
Prostřednictvím nové aplikace „Můj účet“ budete mít s okamžitě přímý přístup k vyšší úrovni nového portálu Meusburger. Všechny informace a výhody portálu najdete zde.

Seznamte se už předem s naší novou aplikací „Můj účet“ a využijte řadu výhod.

Prostřednictvím nové aplikace „Můj účet“ budete mít s okamžitě přímý přístup k vyšší úrovni nového portálu Meusburger. Všechny informace a výhody portálu najdete zde.

Zachovat výběr
Beta
Nová verze
Aktuální verze