Kontakt

Vi ger personlig service från måndag till fredag, från 8:00 till 17:00. Via den här länken hittar du kontaktpersonen för din region.

Huvudkontor Wolfurt
+43 5574 6706-0

Din kontaktperson

Varukorg {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikel   Ändra varukorg

Anmärkning

Bild Artikel St Enhetspris Totalpris Totalt pris inklusive rabatt
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Logga in för att se dina priser och fortsätta med beställningen.

Plates and bars

Plates and bars

Quickly and easily to a finished mould base with Meusburger plates

Assemble a complete mould base quickly and easily with our drilled and non-drilled plates.

Read more

Plates and bars

Variety meets availability

Benefit from our wide range of universally usable standard, precision and round bars.

Read more

Machining Plates and bars Workshop equipment

Clamping of workpieces with H 1080 clamping supports

Work pieces can be clamped in various ways. Our H 1080 clamping supports are a good option for clamping NF inserts as well as small and medium workpieces.

Read more

Machining Mould bases Plates and bars

We heat treat properly for your success

Not all stress-relieving heat treatment is the same – because only a proper heat treatment process ensures the desired result in the end. That is why Meusburger has been using its own furnaces for almost 30 years.

Read more

Machining Mould bases Plates and bars

Material grades

Here you will find an overview of all material grades included in our standard range: from hot work steel and case-hardening steel to powder metallurgical steel and carbide.

Read more

Mould bases Plates and bars

Cavity plates with lever slots and alignment edge

Through an ingenious system of lever slots, the plates can be quickly removed from the mould base without visible trace.

Read more

Mould bases Plates and bars

P-Plates

These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.

Read more
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version