Contacto

Estaremos encantados de atenderle de lunes a viernes desde las 8:00 hasta las 17:00. Haga clic en este enlace para buscar el interlocutor que le corresponde por zona.

Sede de Wolfurt
+43 5574 6706-0

Sus contactos

Carrito de la compra {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artículo   Cambiar carrito

Observaciones

Imagen Artículo Unidades Precio por unidad Precio total Precio total con descuento
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Inicie sesión para ver los precios que se le aplican y continuar con el pedido.

Notas de prensa sobre Meusburger

¿Le interesan nuestra empresa y nuestros productos? Entonces está en el lugar adecuado.

New configuration options for Meusburger cutting punches

25.04.2017, Fabricación de troqueles

The standard parts manufacturer Meusburger now offers new configuration options for cutting punches. This includes two different PVD coatings for maximum service life and the configuration of anti-rotation protection for shape punches. The cutting punches can be quickly and easily selected via the new configurator in the Meusburger digital catalogues.

Meusburger now offers its cutting punches with both TiN and AlCrN coating. This results in a significantly longer service life. In addition the coating reduces the coefficient of friction which results in lower stamping and retracting forces. A further innovation is the precise anti-rotation protection for shape punches with cylindrical head. An exact positioning of the punch is ensured through a parallelism of 0.01 mm between anti-rotation protection on the head and contour. The anti-rotation protection can be 0° or 90° to the contour which enables a flexible installation in the die set. Short lead times are guaranteed through the in-house production. With the new cutting punches configurator, the standard parts manufacturer offers an easy and time-saving option for the individual design of the cutting punches. This can be accessed from the Meusburger digital catalogues. First the head shape, material, coating and the desired contour with the appropriate anti-rotation protection are selected. Then the diameter, total length, dimensions of the cutting geometry and the cutting edge length can be entered. With just a few mouse clicks the cutting punch can be adapted to the individual requirements and exported to the CAD system as a fully configured component.

Volver al índice de notas de prensa

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Susanne Zukowski
Comunicación/RR.PP.

+43 5574 6706-1736

Correo electrónico
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
Ahora, la nueva versión de «Mi cuenta» le permite también hacerse una idea general del siguiente nivel del portal de Meusburger. Puede ver toda la información y las ventajas del portal aquí.

Familiarícese de antemano con la nueva sección «Mi cuenta» y disfrute sus numerosas ventajas.

Ahora, la nueva versión de «Mi cuenta» le permite también hacerse una idea general del siguiente nivel del portal de Meusburger. Puede ver toda la información y las ventajas del portal aquí.

Recordar selección
Beta
Nueva versión
Versión actual