Die sets Opracování Vestavné díly
More efficiency through standardisation
Standard components have an enormous influence on the cost of a die set. Above all, standardisation offers numerous potential savings - but how exactly?
Read moreDesky a tyče Opracování Vestavné díly
The right material for every requirement in die making
To meet the different requirements for cutting steels used in die making, Meusburger has a large selection of NE blocks for eroding that cover a wide range of materials - including classic steel for through hardening, high-speed steel, powder metallurgical steel and carbide.
Read moreDesky a tyče Die sets Opracování
We heat treat properly for your success
Not all stress-relieving heat treatment is the same – because only a proper heat treatment process ensures the desired result in the end. That is why Meusburger has been using its own furnaces for almost 30 years.
Read moreDie sets Dílenské potřeby Opracování Vestavné díly
Consumables
Cleaning, lubricating, protecting and much more - finding and purchasing the right product for your application can be difficult. With our consumables, you have access to a specially selected range which many of our customers have been using successfully for years.
Read moreDesky a tyče Die sets Opracování
P-Plates
These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.
Read moreDesky a tyče Opracování Vestavné díly
NE – Blocks for eroding
Our blocks for eroding are especially suitable as starting material for the manufacturing of cutting elements and die plates. Due to the different requirements and materials that our customers work with, we have the right material for a wide variety of applications.
Read moreDesky a tyče Opracování Vestavné díly
Material grades
Here you will find an overview of all our material grades, which we offer you in our standard programme. From hot work steel and case-hardening steel to powder metallurgical steel and carbide.
Read moreBore pattern in die making
This systematic coordinated bore pattern provides a continuous measuring system from the smallest through to the biggest die set.
Read morePlates with alignment edge
For quick and easy alignment of the pillars and bushes retainer, these have an alignment edge parallel to the system bores.
Read more