Kontakti

Na voljo smo vam od ponedeljka do petka med 8:00 in 17:00 uro. Na tej povezavi najdete kontaktne osebe za svojo regijo.

Centrala Wolfurt
+43 5574 6706-0

Vaša kontaktna oseba

Košarica {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} izdelek   Zamenjaj košarico

Opomba

Slika izdelek Kos Cene po pozicijah Skupna cena Skupna cena s popustom
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Prosimo vas, da se prijavite, da bi lahko videli vaše cene ter nadaljevali z naročilom.

Machining

Components Die sets Machining

More efficiency through standardisation

Standard components have an enormous influence on the cost of a die set. Above all, standardisation offers numerous potential savings - but how exactly?

Read more

Components Machining Plates and bars

The right material for every requirement in die making

To meet the different requirements for cutting steels used in die making, Meusburger has a large selection of NE blocks for eroding that cover a wide range of materials - including classic steel for through hardening, high-speed steel, powder metallurgical steel and carbide.

Read more

Die sets Machining Plates and bars

We heat treat properly for your success

Not all stress-relieving heat treatment is the same – because only a proper heat treatment process ensures the desired result in the end. That is why Meusburger has been using its own furnaces for almost 30 years.

Read more

Components Die sets Machining Workshop equipment

Consumables

Cleaning, lubricating, protecting and much more - finding and purchasing the right product for your application can be difficult. With our consumables, you have access to a specially selected range which many of our customers have been using successfully for years.

Read more

Die sets Machining Plates and bars

P-Plates

These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.

Read more

Components Machining Plates and bars

NE – Blocks for eroding

Our blocks for eroding are especially suitable as starting material for the manufacturing of cutting elements and die plates. Due to the different requirements and materials that our customers work with, we have the right material for a wide variety of applications.

Read more

Components Machining Plates and bars

Material grades

Here you will find an overview of all our material grades, which we offer you in our standard programme. From hot work steel and case-hardening steel to powder metallurgical steel and carbide.

Read more

Die sets Machining

Bore pattern in die making

This systematic coordinated bore pattern provides a continuous measuring system from the smallest through to the biggest die set.

Read more

Die sets Machining

Plates with alignment edge

For quick and easy alignment of the pillars and bushes retainer, these have an alignment edge parallel to the system bores.

Read more
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version