Easy to design thanks to the Meusburger colour codes
16.02.2023, Mould making
Meusburger offers standardised colour codes to simplify 3D CAD design for mould and die making customers. Each colour represents a clearly defined tolerance, and work can be done directly from the 3D model. Downloading is easy via the Meusburger website.
The creation of standardised colour codes for 3D CAD design was made possible by Meusburger’s collaboration with the Association of German Tool and Mould Makers along with various cooperation partners. In the process, 70 variants of colour code tables were melded into one. Through the defined colours, tolerances can not only be clearly identified but also recognised in all common CAM systems. This allows you to go paperless and derivations from 2D drawings are no longer necessary.
Further advantages of the Meusburger colour codes
Customers especially benefit from the transferability of models for production at other locations worldwide or by different companies. There are also defined colours for different thread types. Another big advantage is time savings during calculation since the calculator automatically recognises colours and tolerances and does not have to make any corrections. In addition, deep hole drilling lists are created automatically as features are read from the 3D model and correctly identified when imported into the deep hole drilling list. In most cases, the tolerances of the Meusburger colour codes are sufficient, as 4 to 5 colours are usually enough.
Further information and a video explaining the Meusburger colour codes can be found here .
Seznamte se už předem s naší novou aplikací „Můj účet“ a využijte řadu výhod.
Prostřednictvím nové aplikace „Můj účet“ budete mít s okamžitě přímý přístup k vyšší úrovni nového portálu Meusburger. Všechny informace a výhody portálu najdete zde.
Seznamte se už předem s naší novou aplikací „Můj účet“ a využijte řadu výhod.
Prostřednictvím nové aplikace „Můj účet“ budete mít s okamžitě přímý přístup k vyšší úrovni nového portálu Meusburger. Všechny informace a výhody portálu najdete zde.