Nous sommes volontiers personnellement à votre disposition du lundi au vendredi de 8:00 à 17:00 heures. Veuillez cliquer sur le lien suivant afin de trouver les interlocuteurs pour votre région.
Our systems are as individual as your applications. Based on standardised hot runner components, we complete our systems in such a way that they are customised to your needs and requirements and guarantee an optimal production process according to injection moulding peripherals. For Meusburger, the focus is the best possible handling of the systems during service and installation and, of course, optimum quality for your injection moulded part.
Ready to install and connect hot runner systems
The hot runner system with smartFILL screw-in type hot runner nozzles is delivered completely assembled and the function of the system has already been tested. The hot runner manifold just has to be inserted into the fixed half of the mould and screwed to the cavity plate. There is no need to adjust the height of the clamp plate because the hot runner nozzle and manifold are screwed together, thus ensuring that the hot runner system is sealed.
Hot half
Just the cavity plate with the cavities is missing on the fixed half of the mould. Meusburger supplies the customised hot half, either with open nozzles or as a valve gate system. You also have the choice of using the ‘slide seal’ or ‘shot’ nozzle variant. For valve gate applications, you can choose between pin actuation individually per nozzle or pin actuation via lifting plate. Of course, the electrical connections and the media connections are selected, placed and connected exactly according to customer requirements.
The hot half offers the highest level of comfort both in the project planning for the mould maker and in the production for the injection moulder.
The powerMOVE lever operated lifting plate is part of the hot half in our range of valve gate systems. Matched to the sizes of our plates, various standardised powerMOVE units are available, which are customised according to the individual requirements of your application. You can define the position of the nozzles yourself. With the powerMOVE you get a cleanroom compatible and self-lubricating pin actuation system. The lever mechanism ensures ideal force and speed for the opening and closing of the pins during the injection moulding process. With no additional control system necessary, consistent high quality of injection moulded parts is ensured.
Si vous possédez déjà des données d’accès au portail Meusburger, veuillez vous connecter ici :
Mot de passe oublié ?
Le nouveau mot de passe généré est en cours d’acheminement et vous devriez le recevoir sous peu dans votre boîte de réception. Nous vous souhaitons une journée couronnée de succès.
Familiarisez-vous préalablement avec notre nouveau section « Mon compte » et profitez de nombreux avantages.
Dès à présent, la nouvelle version de « Mon compte » vous donne également un aperçu direct du niveau supérieur du nouveau Portail Meusburger. Vous trouverez toutes les informations sur le portail et ses avantages ici.
Familiarisez-vous préalablement avec notre nouveau section « Mon compte » et profitez de nombreux avantages.
Dès à présent, la nouvelle version de « Mon compte » vous donne également un aperçu direct du niveau supérieur du nouveau Portail Meusburger. Vous trouverez toutes les informations sur le portail et ses avantages ici.
Enregistrer mon choix
Bêta
Nouvelle version
Accès illimité aux informations relatives à vos commandes
Suivi de toutes vos livraisons partielles
Recherche et filtrage dans la section « Commandes »
Traitement simple de réclamations et de retours
Version actuelle
Accès aux informations relatives à vos commandes pendant 90 jours au maximum
Suivi de certaines livraisons partielles seulement