Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

TEMPbox 1

TEMPbox 1

Product description

  • Hot runner controller for 1 zone


Product information

Technical specifications

General Data

Number of control zones1
Temperature controllerMicroprocessor single loop controller ETR45
Mains voltage90 - 264 VAC +10...-10%, 50...60 Hz, 1P / N / PE
Power supplyPower cord with safety plug, 3m long; other configuration by request
Displays2 four-digit 7-segment LED
Operating elementsMembrane keypad
Status displayFive info /status LEDs
Heat current measuringOption; Measurement range 0 to 60 A, resolution 1/10 A, tolerance 1% of measurement range
Dimensions(HxWxD in mm) 105 x 110 x 230
HousingAluminium
Weight2 kg
Operating temperature0...55 °C
USB support-


Sensor inputs

TypeThermo couple type J
Division0...500 °C (switchable to °F)



Power outputs

Switching capacity90 - 264 VAC / max. 3.6 KW, switching by solid state relay 25A
FuseVery fast acting safety fuses FF 16 A, 6.3 x 32 mm
Mould connection1 x 10 pole; other connection types on request
Pin assignmentStandard PSG; other assignments on request



Data interfaces

RS485Option; protocols: PSGII, Modbus RTU; Baud rate:
CANOption; protocols: CAN bus
Profibus DP-
Ethernet-
Profinet IO-
Varan-



Digital outputs

Quantity1
Type1 x Relay
Electrical data250 VAC, 2 A, ohmic load
FunctionCollective alarm message for: temperature limit value alarm, sensor break, sensor polarity reversal, heating current alarm, short-circuit of power controller



Download

The ‘Media & Downloads’ area provides you with an overview of all product-specific documents.
Please log in to download technical specifications such as user and service manuals.

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version