Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Build-in cylinder with flange for the smallest installation spaces

Ideal for the smallest installation spaces, we exclusively offer the compact build-in cylinder with flange. Thanks to an uncomplicated incorporation and the supplied screws, it can be installed in no time at all. In addition, the two-step bore protects the sealing during installation.

Components

Double sealed piston rods with additional wiper ensure clean operation, while the FKM (Viton®) seals installed as standard allow operating temperatures up to 180°C. The hardened and ground piston rod offers optimal protection and thus a long service life. The cylinder can be removed quickly and easily by means of a pull-off thread.

The build-in cylinder with flange is available from stock with piston diameters from 16 mm to 50 mm in various stroke lengths. The CAD data can be downloaded from the web shop with just a few clicks.

To E 7048 Build-in cylinder Hydraulic components overview

Installation

The compact and intelligently designed style of the build-in cylinder with flange allows for the smallest installation spaces so there is maximum flexibility in the mould design. Both surface or flush installation are possible.

For installation, a two-stage hole is made in the plate. This prevents the O-ring seal from being damaged by the transverse hole when installing the build-in cylinder.

Surface installation

Click image for enlarged view

Flush installation

Click image for enlarged view

Technical information

Hydraulic oil

Meusburger recommends the use of HLP 46 hydraulic oil (ISO viscosity class VG 46) according to DIN 51 524. If an oil with a lower viscosity is used this may lead to leakage.

Rinsing of the hydraulic system

Carefully rinse the hydraulic system before start-up, since dirt and chips from piping and plates can cause damage. Only fill the hydraulic system with clean and pure oil.

Synchronous operation

If the exact synchronisation of two or more cylinders is intended, a steady oil feed must be ensured.

Vents the hydraulic system

A hydraulic system has to be bled every time it has been modified or retrofitted. Even after the start-up of the system, it should be vented at regular intervals. Air bubbles in the system can impair function and cause damage.

Tip: Place the vent screws at the highest point of the hydraulic system.

Prevents lateral forces on the piston rod

To ensure smooth operation, no lateral forces should act upon the piston rod. The part to be moved must be guided. The piston rod must be decoupled from lateral forces by the coupler or another component.

Stamping applications

This kind of cylinder is not suitable for use with stamping tools.

You might find these topics and products interesting

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version