Plates machined on all sides for all applications in die and mould making as well as for gauges and jigs.
P-Standard plates
It goes without saying that the material for these plates is also heat-treated for stress relief to ensure low-deformation processing. Milled to tight tolerances and with precisely ground thickness.
Our risers are suitable for the highest precision requirements in die, mould, gauge and jig making. The thickness is machined to a tolerance of 0/+0,02 mm.
Our round plates are machined on all sides and can be used for any application in die, mould, machine and jig construction. They are turned to tight tolerances, with the thickness precisely ground.
In addition to its range of standard plates, Meusburger provides special plates with dimensions according to customer specifications, in various versions and in the same high quality as usual. There are different versions available depending on the type of machining. All plates are of course heat-treated for stress relief and machined to very tight tolerances. The lead time is very short even if there are many requirements.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Keep selection
Beta
New version
Unlimited access to your order data
Delivery tracking for all partial deliveries
Search and filter the orders
Simple handling of complaints and returns
Current version
Order data is visible for 90 days only
Delivery tracking for individual partial deliveries