Guiding and centring elements for die casting
Flat guiding units, standard guiding systems as well as guiding systems for large dies can be found in our wide range of products. The centring and locating rings are perfectly adapted to die casting applications.
Read morePlates and bars Workshop equipment
Plates, bars and blocks for eroding for your die casting moulds
Discover our wide range of plates, bars and blocks for eroding made of high-grade steel heat-treated for stress relief. Here you will find special materials that are ideally suited for use in die casting.
Read moreEjector and core pins for die casting
Our ejector and core pins are available in different materials and heat treatments for optimal use in die casting moulds.
Read moreCustom-made components
If standard doesn’t work for you, we also offer many components in custom designs.
Read moreThe expert for additional heat input in the mould
Do you need a fast solution for precise heat input in the mould? Not a problem with our E 6800 cartridge heater. The perfectly matched heating power and the precisely ground diameter create the best conditions for a long service life.
Read moreDie sets for die casting
In die casting it is often necessary, to remove the overflow and flash from the cast part and carry out rework. You can trust a strong partner for standardised solutions in die making here too.
Read moreInsulation boards
Create the best conditions for an ideal thermal insulation of your die casting moulds. In addition to a comprehensive range of standard insulation boards in different variations, we also offer custom-made boards machined as per drawing.
Read moreHydraulic components
With an operating temperature of up to 180°C, our hydraulic cylinders including a wide range of accessories are highly suitable for versatile applications in the area of die casting.
Read moreMARKING STAMPS AND LIMIT SWITCHES
Marking stamps for individual marking of plastic parts and high-temperature limit switches for use in die casting.
Read moreTEMPERATURE REGULATION COMPONENTS
In addition to innovative temperature solutions we also offer, especially for die casting components made of steel and stainless steel for highest requirements.
Read moreMould bases
We offer high-precision mould bases from high-grade steel that has been heat-treated for stress relief. Due to selected hot-works steels, our mould bases are ideal for use in die casting.
Read moreMachining Mould bases Plates and bars
We heat treat properly for your success
Not all stress-relieving heat treatment is the same – because only a proper heat treatment process ensures the desired result in the end. That is why Meusburger has been using its own furnaces for almost 30 years.
Read moreMachining Mould bases Plates and bars
Material grades
Here you will find an overview of all material grades included in our standard range: from hot work steel and case-hardening steel to powder metallurgical steel and carbide.
Read moreDie casting components for die and mould making
In our selected range, you will find numerous components for the demanding requirements of your die casting moulds.
Read moreTop quality and precision
Our high-quality standard parts form the reliable basis for your mould making projects. From the raw materials to the final inspection of the end products – this is how we establish our high-quality standards step by step.
Read more