Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Fully synthetic high-performance spray grease usable up to 170 °C

VGS 170 S

Product description

High-performance versatile spray grease for mould and die making. Ideally suited for lubricating slides, ejectors, and guides and for servicing machines and facilities. The grease features excellent creeping properties so after applying, it quickly penetrates even areas that are difficult to access.

Advantages

  • Usable up to 170 °C
  • Optimal wear and corrosion protection
  • High load-bearing capacity and very good adhesive properties
  • Excellent resistance to media and compatible with most plastics
  • NSF-H1 registered

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Package
Content
No. Price / piece Quantity
Aerosol can 400ml VGS 170 S/  1/400 21.70 €
Aerosol can 400ml VGS 170 S/12/400 238.00 €

Product information

Product information

Recommendation for use

Shake can before use. Clean designated area thoroughly and spray on thinly and evenly from a distance of approx. 20 cm. Do not apply a thick coat.

Attribute

VGS 170 S Value Test procedure
Colour beige DIN ISO 2049
Maximum temperature 170 °C      
Density 0.72 g/cm³ DIN 51 757
Base oil polyalphaolefin         
Drop point > 300 °C DIN ISO 2176
Thickener Calcium sulfonate complex      
NLGI-class 2 DIN 51818
Worked penetration 250 - 280 mm²/s

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version