Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Plates, bars and components for machine and jig construction

We supply precisely prefabricated plates and bars directly from stock.

P-Plates

Plates machined on all sides for all applications in die and mould making as well as for gauges and jigs.

P-Plates

P-Standard plates

It goes without saying that the material for these plates is also heat-treated for stress relief to ensure low-deformation processing. Milled to tight tolerances and with precisely ground thickness.

Web shop

P-Risers

Our risers are suitable for the highest precision requirements in die, mould, gauge and jig making. The thickness is machined to a tolerance of 0/+0,02 mm.

Web shop

P-Risers
PR-Round plates

PR-Round plates

Our round plates are machined on all sides and can be used for any application in die, mould, machine and jig construction. They are turned to tight tolerances, with the thickness precisely ground.

Web shop

P-Special plates

In addition to its range of standard plates, Meusburger provides special plates with dimensions according to customer specifications, in various versions and in the same high quality as usual. There are different versions available depending on the type of machining. All plates are of course heat-treated for stress relief and machined to very tight tolerances. The lead time is very short even if there are many requirements.

Web shop

More

P-Special plates

N-Bars

Universally usable bars in various dimensions and steel grades

Standard bars

Standard bars

Our universally usable standard bars are available in various sizes and steel grades. These are suitable for guiding rails, stops, wear plates, slides, etc. If required, the width and length can be sawn with allowance and the thickness ground to size.

Web shop

NP-Precision bars

Our tried and trusted precision bars are available in various sizes and steel grades. They are suitable for guiding rails, stops, wear plates, slides, etc. With parallel-milled width, length sawn with allowance and ground thickness.

Web shop

NP-Precision bars
NR-Round bars

NR-Round bars

In our range you will also find round material for various applications in mould and die making as well as machine and jig construction. The diameters are hot rolled or peeled, the length is sawn with allowance. The materials 1.2210 and 1.7131 are delivered in tolerance h9.

Web shop

NV-Square bars

We provide drawn square bars for various applications in mould, die, machine and jig construction. The sides are furbished and the length is sawn with allowance.

Web shop

NV-Square bars
NE-Blocks for eroding

NE-Blocks for eroding

Blocks for eroding, ideal for making mould cores and cutting punches. Width and length milled, thickness ground. Available in heat treated and hardened version.

Web shop

NF-Inserts

Mould inserts with cleared angles fitting our F 53 cavity plates with milled pocket. Precisely pre-machined and with allowance on all measures.

Web shop

NF-Inserts
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version