Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

High-performance universal cleaner

VCM 20

Product description

For residue-free and pore-deep cleaning of metallic surfaces. Eliminates grease, oil, resin, wax and dirt remains. Removes minor paint and condensate residues from the split face.

Advantages

  • Cleans fast and effectively
  • Residue-free evaporation
  • Guarantees immaculate surfaces
  • K1 and K3 registered

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Containers
Content
Pcs./PU pce.
No. Price / piece Quantity
Aerosol can 400ml 1 VCM 20/  1/400 15.70 €
Aerosol can 400ml 12 VCM 20/12/400 173.00 €

Product information

Product information

Recommendation for use

Shake can well before use. Check compatibility of paints and plastics.

Attribute

VCM 20 Value Test procedure
Colour transparent DIN ISO 2049
Basis organic solvent      
Density 0.76 g/cm³ DIN 51 757
Flashpoint < -20 °C DIN EN ISO 2592

Technical tips

What does ‘K1 and K3 registered’ mean?

These consumables are approved for the food processing industry. K1 and K3 mean that these consumables may be used in areas where the spray mist cannot reach the food processing area.

The cleaned part must be washed thoroughly before it is used in the food processing area.

Technical tips

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version