Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Fully synthetic lubricant with PTFE

VLS 175

Product description

For multiple applications in die and mould making. For lubricating and minimising wear on all kinds of slides, ejectors, guiding and sliding elements, with even the tightest tolerances. The micro-fine PTFE provides guiding elements with excellent sliding properties which ensure good emergency operating features even in the case of dry lubrication.

Advantages

  • High PTFE content
  • Outstanding penetration capacity
  • High corrosion and wear protection
  • EP-additives

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Package
Content
Pcs./PU pce.
No. Price / piece Quantity
Aerosol can 400ml 1 VLS 175/  1/400 27.50 €
Aerosol can 400ml 12 VLS 175/12/400 305.00 €

Product information

Product information

Recommendation for use

Shake can well before use. Apply a thin coat of lubricant only.

Attribute

VLS 175 Value Test procedure
Colour yellowish-white DIN ISO 2049
Maximum temperature 175 °C      
Basis Polyalphaolefin      
Density 0.85 g/cm³ DIN 51 757
Solid lubricant PTFE      

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version