Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Retaining compound, high strength and medium viscosity

VBA 6M48

Product description

High strength, anaerobic one-part adhesive for glueing in metallic bushes and bearings that are subject to high stress. The adhesive is solvent-free, heat resistant and resistant to chemicals. After the setting process is completed, it forms a high strength bond in the gap ensuring that the components - even if they are from passive materials - are permanently fixed.

Advantages

  • Permanent bond that can be removed only when subject to high temperatures
  • For threads up to M20 and gaps up to 0.15 mm
  • High resistance to chemicals
  • Vibration and impact resistant
  • Can be used on passive materials

E Material safety data sheets at each product under www.meusburger.com

Product selection

Product information

Product recommendations

Product selection

Package
Content
Pcs./PU pce.
No. Price / piece Quantity
Bottle 50ml 1 VBA 6M48/  1/  50 41.00 €
Bottle 50ml 6 VBA 6M48/  6/  50 205.00 €
Bottle 50ml 12 VBA 6M48/12/  50 410.00 €

Product information

Attribute

VBA 6M48 Value Test procedure
Colour green DIN ISO 2049
Maximum temperature 175 °C      
Basis dimethacrylate ester      
Density 1.1 g/cm³ DIN EN 524
Maximum gap 0.15 mm      
Curing time for full strength 6 h at room temperature, on steel
Residual torque 60 Nm DIN EN 15865
Curing time for functional strength 1-2 h at room temperature, on steel
Maximum thread diameter M20      
Curing time for fixture 1-7 min at room temperature, on steel
Strength high strength     
Breakaway torque 48 Nm DIN EN 15865 (without preload)
Compression shear strength 34 N/mm² DIN EN 15337
Viscosity 500 mPas Brookfield (25 °C)

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version