Wide range of possibilities
![](/EN/GB/media/IMG_DIS_F-Platten-N-Normstab-Einlagern-1_MS.jpg)
Our standard bars (width/length sawn with allowance +4/+6 mm, thickness with segment ground allowance +0.40/+0.45mm) can be selected in lengths 300, 500, 800 and 1200mm and in many designs up to 800mm width. The precision bars are also available in various dimensions and steel grades from stock. In contrast to the standard bars, the width of the precision bars is also parallel-milled to tight tolerances. In addition you will find round bars for inserts and cores, for cutting elements as well as for machine and jig construction in various lengths from 16 to 1500mm in our range. You can also order already hardened round bars from stock.
Material selection wizard
How do you find the right material? Choosing the right material from our wide range is not always easy. Benefit from the easy handling and simple user-specific search filters of our material selection wizard.
![](/EN/GB/media/DRW_PRO_ASM_Werkstoff-Auswahlhilfe_INM.jpg)
High-quality bars with low deformation
![](/EN/GB/media/IMG_PRD_Rohstaebe-2_MS.jpg)
To achieve the best quality, we rely not only on the precise in-house production of our plates and bars, but also on our own furnaces with a total capacity of 240 tonnes. Through the stress-relieving heat treatment we guarantee low deformation subsequent machining of bars. Hard points in the microstructure are eliminated, avoiding the risk of abrupt tool breakages. Even before the stress-relieving heat treatment, we subject the heavy plates to spectral analysis and a strength test to ensure we supply the best raw materials. We also use one of the most accurate measuring devices on the market for the final quality check.
We heat treat properly for your success
Not all stress-relieving heat treatment is the same – because only a proper heat treatment process ensures the desired result. That is why Meusburger has been using its own furnaces for almost 30 years.
![](/EN/GB/media/IMG_PRD_Gluehofen-5_MS.jpg)
Available from stock
![](/EN/GB/media/IMG_DIS_Staebe-1_IN.jpg)
Our large standard parts warehouse is located at our headquarters in Austria. Like all items from the range, the bars are also picked in the shortest possible time and sent to customers via optimally networked logistic partners. This means that Meusburger can guarantee the shortest possible lead times – even for configurable custom widths. The parallel ground thickness of the bars makes the subsequent machining both cost-effective and fast. That means you don’t loose any time and can implement your projects as quickly as possible.
Discover our range
![](/EN/GB/media/PIC_PRO_GRP_N-Staebe_INT.png)
Our universally usable standard bars are available in various sizes and steel grades. These are suitable for guiding rails, stops, wear plates, slides, etc. If required, the width and length can be sawn with allowance and the thickness ground to size.
![](/EN/GB/media/PIC_PRO_GRP_Staebe-P_INT.png)
Our tried and trusted precision bars are available in various dimensions and steel grades and are suitable for guiding rails, stops, wear plates, slides, etc. With parallel-milled width, length sawn with allowance and thickness ground.
![](/EN/GB/media/PIC_PRO_GRP_Staebe-NR-2_INT.png)
In our range you will also find round material for various applications in mould and die making as well as machine and jig construction. The diameters are hot rolled or peeled, the length is sawn with allowance. The materials 1.2210 and 1.7131 are delivered in tolerance h9.