Contact

Jsme tu pro vás osobně od pondělí do pátku od 8:00 do 17:00 hodin. Pomocí tohoto odkazu najdete kontaktní osobu pro Váš region.

Centrála Wolfurt
+43 5574 6706-0

Vaše kontaktní osoba

Nákupní košík {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikl   Změnit nákupní košík

Poznámka

Obrázek Artikl ks Jednotková cena Celková cena Celková cena vč. slevy
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Přihlaste se, abyste mohli vidět vaše ceny a pokračovat v objednávce.

NE – Blocks for eroding

Our blocks for eroding are especially suitable as starting material for the manufacturing of cutting elements and die plates. Due to the different requirements and materials that our customers work with, we have the right material for a wide variety of applications.

Material selection

The selection of the steel as well as its working hardness depend on the sheet thickness and strength of the material to be machined.

The greater the sheet thickness and strength of the material to be cut, the higher the loads on the die.

Materials for die making

1.2363

  • Very good dimensional stability, toughness and through hardenability

1.2379

  • Secondary hardening – base material for nitriding or coating
  • High-alloy steel for through hardening with moderate machinability

1.3343

  • Very good through hardenability
  • High-speed steel with very high adhesive and abrasive wear resistance

1.3344 PM

  • Maximum adhesive and abrasive wear resistance
  • Powder metallurgical high-speed steel with good machinability

M V10 PM

  • High vanadium content – optimum edge stability
  • Powder metallurgical high-speed steel with optimal dimensional accuracy after the heat treatment

M W10 PM

  • High cobalt content – very high hot hardness
  • High adhesive wear resistance
  • Powder metallurgical high-speed steel with maximum compressive strength

M CR8 PM

  • Combines wear resistance and toughness at the highest level
  • Moreover, added tungsten improves adhesive wear resistance
 
Carbide

CF-H40S+

  • Excellent corrosion resistance
  • The universal carbide grade – the ideal compromise between hardness and fracture toughness with high edge stability

CF-H25S+

  • Alternative to CF‑H40S+ for abrasive wear
  • Very fine/fine grain grade with good edge stability despite high hardness

Your block for eroding is already in our stock

Keep in mind the fast reaction times of Meusburger when manufacturing and maintaining dies. Further benefits for you:

  • Common dimensions, heat-treated or hardened, tempered at least 3 times
  • Deep-frozen if required by the material
  • Rolling direction indicated
  • Freely selectable starting holes
  • 100% stock availability

Blocks for eroding with starting hole

Our digital catalogues offer the possibility to introduce starting holes in your blocks for eroding. The freely configurable starting holes with ø 1 mm enable maximum flexibility when defining the EDM contours. Apart from the material qualities CF-H25S+ and CF-H40S+ (carbide), we offer all blocks for eroding, whether heat-treated for stress relief or hardened, with customisable starting holes. This spares you the often expensive introduction of the starting holes for wire EDM.

Blocks for eroding available with optional thread

To make screwing-in the contour punches even more efficient, in addition to starting holes, we can also make threads according to your specifications in the hardened blocks for eroding.

Customised thicknesses

Our blocks for eroding are also available in customised material thicknesses. If you can’t find the right thickness for your needs in our catalogues, just customise it yourself directly in the digital catalogue. When you click on the block for eroding in the shopping cart, a pop-up window opens. In this window it is possible to enter a customised thickness, except for carbide blocks for eroding. You can even add comments to the delivery note or shipping labels.
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
Prostřednictvím nové aplikace „Můj účet“ budete mít s okamžitě přímý přístup k vyšší úrovni nového portálu Meusburger. Všechny informace a výhody portálu najdete zde.

Seznamte se už předem s naší novou aplikací „Můj účet“ a využijte řadu výhod.

Prostřednictvím nové aplikace „Můj účet“ budete mít s okamžitě přímý přístup k vyšší úrovni nového portálu Meusburger. Všechny informace a výhody portálu najdete zde.

Zachovat výběr
Beta
Nová verze
Aktuální verze