Kontakt

Za Vas smo dostupni od ponedeljka do petka od 8:00 do 17:00 časova. Preko ovog linka možete pronaći kontakt osobe za Vaš region.

Sedište u Wolfurtu
+43 5574 6706-0

Vaše kontakt osobe

Korpa {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikal   Izmena pregleda korpe

Primedba

Slika Artikal kom. Cena za jedan komad Ukupna cena Ukupna cena uklj. popust
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

:  Prijavite se da biste videli svoje cene i nastavili da naručujete.

TCBOX

TCBOX

Digital temperature interface for hot runner controllers

The TCBOX has 12 thermocouple measuring inputs and can be placed directly on the connection box of the injection mould. This eliminates the need for thermocouple cables from the hot runner to the control unit. The high-resolution temperature values of the control zones are sent to the hot-runner controller via a thin data cable. This allows maximum savings in terms of costs, space and handling. For example, the number of connecting cables between the hot runner mould and the hot runner controller can be reduced by up to 50%.

Informacije o proizvodima

Technical specifications

Electronics

Power supply24 VDC ±10%
Power consumptionmax. 3 W


Sensor inputs

Quantity12
Thermocouple TCFe CuNi type L (-50...900°C)
Fe CuNi type J (-55...1300°C) [default setting]
NiCr Ni type K (-35...1372°C)
NiCrSi-NiSi type N (-50...1300°C)
Cu CuNi type T (-50...400°C)
Pt10Rh-Pt type S (-50...1768°C)
Measuring precision< 1K
Connecting cable<30 m


Data interfaces

Transmission speed250 kBit (configurable)
Addressing mode6-pin DIP switch (1-31)
Bus terminationCan be activated via DIP switch 6
ConnectionSee connection


Digital inputs

Quantity1
Electrical data0...30 VDC, <10 mA at 24 VDC (optocoupler)
FunctionCycle counter


Mechanics

Mounting/installationMounting on hot runner mould connection box / recess according to 24-pin
HAN E (see installation and connection)
Ingress protectionIP 54 (if the connection box on the hot runner mould has an ingress protection of at least
IP54)
Depth44.5 mm
Height58 mm (without push-in connection and grounding bolt)
Width110 mm / 140 mm (with stop plate)


Electr. safety / EMC

Electrical safetyEN61010-1
EMCEN 61326-1:2013, industrial requirements
Overvoltage categoryII
Ingress protectionI


Environmental conditions

Ambient temperature limitOperation: 0...60 °C; transport, storage: -20...70 °C;
Humidity limitRelative humidity < 75% annual average, no condensation
Sound pressure level< 50 dB
Pollution degree2
Installation altitude above sea levelMax. 2000 m


Download

The ‘Media & Downloads’ area provides you with an overview of all product-specific documents.
Please log in to download technical specifications such as user and service manuals.

Benefits

  • Offers savings potential in terms of costs, space, weight and handling
  • Ensures a tidy injection moulding area and clarity in the system configuration.
  • Reduces the number of connecting cables from the hot runner to the controller by up to 50%.
  • Reduced susceptibility to interference when transmitting temperature values
  • Less prone to mechanical interference of the thermocouple cables (e.g. sensor break, sensor short-circuit).
  • Additional functions (integrated cycle counter, saving of maximum temperature value and mould recognition).
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version