Up to 80% faster
![Recycled plastic screw plug Recycled plastic screw plug](/SL/SI/media/IMG_PRO_Formenbau-Verschlussschrauben-3_MS.jpg)
Bothering with the sealing on screw plugs is often very time consuming. The laborious application of sealing bands (Teflon sealing tape) can be avoided by using our plastic screw plug. You save time in this step as well as during revisions as cleaning the thread is no longer necessary.
Screw plug fits perfectly
Environmentally friendly
![](/SL/SI/media/IMG_PRO_Formenbau-Verschlussschrauben-2_MS.jpg)
Our screw plug is made up of 95% recycled plastic, this means valuable resources are saved. It is ideal for sealing holes for liquid and gas. The screw is suitable for up to 10 bar pressure and temperatures up to 95 °C. Our range includes a wide variety of thread sizes including the M10x1, one of the most common variants.
Less effort and space required
A screw plug with collar and sealing washer means increased machining effort and a larger space requirement. But this can be avoided by using our plastic screw. In addition, the screw can be easily screwed in or out.
![Plastic screw plug installation Plastic screw plug installation](/SL/SI/media/IMG_PRO_Formenbau-Verschlussschrauben_MS.jpg)
Save yourself the sealant
![Sealant for screw plugs Sealant for screw plugs](/SL/SI/media/IMG_PRO_VBA5M42-Gewindedichtung-1_MS.jpg)
Screw plugs with sealant don’t just have advantages. On one hand, the costs are higher than those without sealant, and on the other hand, this also means time lost during revisions, since the threads need to be cleaned. But if you use our exclusive recycled plastic screw plug variant you save time and money.