Kontakti

Na voljo smo vam od ponedeljka do petka med 8:00 in 17:00 uro. Na tej povezavi najdete kontaktne osebe za svojo regijo.

Centrala Wolfurt
+43 5574 6706-0

Vaša kontaktna oseba

Košarica {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} izdelek   Zamenjaj košarico

Opomba

Slika izdelek Kos Cene po pozicijah Skupna cena Skupna cena s popustom
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Prosimo vas, da se prijavite, da bi lahko videli vaše cene ter nadaljevali z naročilom.

Mould bases

Mould bases

Micro mould – Your standard parts solution in the area of micro injection moulding

The ready-to-use mould bases for micro injection moulding have been especially designed for use in Babyplast machines and can be configured and ordered flexibly and easily.

Read more

Mould bases

Our mould bases for injection moulding

Benefit from Meusburger mould bases as the optimal foundation for your injection mould.

Read more

Mould bases

Sliding core mould – your ideal solution for complex components

Sliding core moulds are usually the best and only way to produce complex plastic parts. They are used for injection moulding or die casting parts with undercuts along the entire circumference.

Read more

Mould bases

Change mould – Change inserts quickly and easily

Thanks to the special change system with positioning wedges, the inserts can be changed quickly and easily with repeatable accuracy.

Read more

Hot runner systems Mould bases

FH reference customers

Our newly launched hot runner mould has already been making waves with its high quality and reliability in a variety of projects. Our customers are satisfied and happy to stand as reference customers. The following is an excerpt of customers who bought a hot runner mould from us and the projects they carried out on it.

Read more

Components Mould bases

Standardisation in mould and die making

These days, standardisation along the entire value chain plays a key role in the success of a company. In this article we show you the economic benefits of standardisation with different implementation possibilities especially in mould and die making.

Read more

Hot runner systems Mould bases

Hot runner mould

The hot runner mould is another step towards standardisation in the hot runner sector. The complete mould base including the hot runner system can be customised with just a few clicks and shipped shortly thereafter as just one order and in the usual high quality.

Read more

Machining Mould bases Plates and bars

We heat treat properly for your success

Not all stress-relieving heat treatment is the same – because only a proper heat treatment process ensures the desired result in the end. That is why Meusburger has been using its own furnaces for almost 30 years.

Read more

Machining Mould bases Plates and bars

Material grades

Here you will find an overview of all material grades included in our standard range: from hot work steel and case-hardening steel to powder metallurgical steel and carbide.

Read more

Mould bases Plates and bars

Cavity plates with lever slots and alignment edge

Through an ingenious system of lever slots, the plates can be quickly removed from the mould base without visible trace.

Read more

Mould bases

Standard hole pattern

Meusburger sets benchmarks for mould making in Europe.The systematic coordinated hole pattern provides a continuous system from the smallest through to the biggest mould base.

Read more

Components Mould bases

Top quality and precision

Our high-quality standard parts form the reliable basis for your mould making projects. From the raw materials to the final inspection of the end products – this is how we establish our high-quality standards step by step.

Read more

Mould bases Plates and bars

P-Plates

These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.

Read more
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version