You can benefit from the numerous advantages of standardised die casting components and our over 55 years of experience in working with steel. The extensive range of standard parts, combined with high-quality products in the field of workshop equipment, make us the reliable global partner for making dies, moulds, jigs and fixtures.
![](/SL/SI/media/PIC_PRO_GRP_Formaufbau-laengs_INT.png)
Mould bases
We offer high-precision mould bases from high-grade steel that has been heat-treated for stress relief. Due to selected hot-works steels, our mould bases are ideal for use in die casting. There are numerous standard mould sizes up to 996 x 1196 mm, all available from stock. The mould bases are available both in the non drilled version or with pre-drilled guide holes.
Plates, bars and blocks for eroding
Our wide range of plates and bars as well as blocks for eroding are the optimal basis for die casting moulds.
![](/SL/SI/media/PIC_PRO_GRP_Staebe-7_INT.png)
![](/SL/SI/media/PIC_PRO_GRP_Druckguss-Fuehrung-Zentrierung_INT.png)
Guiding and locks
Flat guiding units, standard guiding systems as well as guiding systems for large dies can be found in our wide range of products. The centring and locating rings are perfectly adapted to die casting applications.
Temperature regulation
In addition to innovative solutions in the field of temperature regulation we also offer components especially designed for die casting, made of steel and stainless steel for highest requirements.
![](/SL/SI/media/PIC_PRO_SNG_STD_E2187_INT.png)
![](/SL/SI/media/PIC_PRO_GRP_Auswerfer-1_INT.png)
Ejectors and contour core pins
We have ejector pins in different shapes and materials as well as core and contour core pins with a long service life.
Marking stamps and limit switches
Marking stamps for individual marking of plastic parts and high-temperature limit switches for use in die casting.
![](/SL/SI/media/PIC_PRO_GRP_Druckguss-Schrifteinsaetze-Endschalter_INT.png)
![](/SL/SI/media/PIC_PRO_GRP_Hydraulik-Zylinder_INT.png)
Hydraulic components
With an operating temperature of up to 180°C, our hydraulic cylinders are also suitable for versatile applications in die casting.
Insulation boards
Our insulation boards offer the best conditions for an ideal thermal insulation of your die casting moulds.
![](/SL/SI/media/PIC_PRO_GRP_Waermeschutzplatte-1_INT.png)
![](/SL/SI/media/PIC_PRO_GRP_SV-2_INT.png)
Die sets
In die casting it is often necessary, to remove the overflow and flash from the cast part and carry out rework. You can trust a strong partner for standardised solutions in die making here too.
Consumables
We provide high-temperature resistant lubricating and assembly paste as well as high-performance cleaners for uses in die casting.
![](/SL/SI/media/PIC_PRO_GRP_Druckguss-Betriebsstoffe_INT.png)