![](/SL/SI/media/PIC_PRO_SNG_STD_E1740_INT.png)
Nitrided ejector pin - oxidation coated from 1.2343
EJECTOR PINS FROM HSS 1.3343
![](/SL/SI/media/PIC_PRO_SNG_STD_E1710_INT.png)
![](/SL/SI/media/PIC_PRO_SNG_STD_E1742_INT.png)
Core pins from hot-work steel 1.2343
OVERVIEW OF EJECTOR AND CORE PINS FOR DIE CASTING
![](/SL/SI/media/PIC_PRO_SNG_STD_E1740_INT.png)
E 1740
- Material: 1.2343
- Heat treatment: nitrided - oxidation coated
- Shape: round
![](/SL/SI/media/PIC_PRO_SNG_STD_E1730_INT.png)
E 1730
- Material: 1.2343
- Heat treatment: nitrided - oxidation coated
- Shape: round, offset
![](/SL/SI/media/PIC_PRO_SNG_STD_E1755_INT.png)
E 1755
- Material: 1.2343
- Heat treatment: nitrided - oxidation coated
- Shape: flat
![](/SL/SI/media/PIC_PRO_SNG_STD_E1700_INT.png)
![](/SL/SI/media/PIC_PRO_SNG_STD_E1710_INT.png)
E 17103
- Material: HSS 1.3343
- Heat treatment: through-hardened
- Shape: round
![](/SL/SI/media/PIC_PRO_SNG_STD_E1742_INT.png)
E 1742
- Material: 1.2343
- Heat treatment: non-nitrided
- Shape: round
![](/SL/SI/media/PIC_PRO_SNG_STD_E1741_INT.png)
E 1741
- Material: 1.2343
- Heat treatment: nitrided
- Shape: round
![](/SL/SI/media/PIC_PRO_SNG_STD_E1750_INT.png)
E 1750
- Material: 1.2343
- Heat treatment: nitrided
- Shape: round, sleeve
Efficient finishing of ejector pins and core pins
The innovative GMT 6000 Cutting and grinding machine enables efficient finishing of ejector pins, cutting punches, as well as many other components.In just one work step the workpiece is shortened with allowance and ground preciselyto the desired length. The robust design of the machine guaranteesexact length and angle tolerances with repeatable accuracy in consistentquality.
![](/SL/SI/media/PIC_PRO_SNG_STD_GMT6000_INT.png)
PRECIZNI STROJ ZA REZANJE IZMETAČEV GMT 6000