F-Moulds
F-Moulds with pre-drilled guide holes are the reliable basis for precise and high-quality die casting moulds.
F 50 Cavity plates
- Materials especially for die casting: 1.2343 , 1.2343 ESU , 1.2344 , 1.2344 ESU
- Alignment edge for a fast and easy alignment
F 53 CAVITY PLATE WITH MILLED POCKET
- Pocket produced with highest precision and 100% inspected
- Alignment edge for a fast and easy alignment
NF 2660 INSERT
- Machining allowance on all sides with finish cleared radii
- Optimally coordinated to the F 53 Cavity plate with milled pocket
- Material especially for die casting: 1.2343 ESU
Standard hole pattern and lever slots
Counteracting the formation of burrs
A higher dimensional stability prevents burr forming: in order to meet the dimensional stability required in die casting especially wide risers are also available. In addition we offer a wide range of support pillars.
WIDE RISERS
- Wide risers reduce deflection and ensure an even more stable mould base
SUPPORT PILLAR
- Coordinated to the Meusburger riser heights
- The E 1513 offers a space-saving combination of support pillars and ejector set guiding