Contact

Nous sommes volontiers personnellement à votre disposition du lundi au vendredi de 8:00 à 17:00 heures. Veuillez cliquer sur le lien suivant afin de trouver les interlocuteurs pour votre région.

Siège de Wolfurt
+43 5574 6706-0

Vos interlocuteurs

Panier {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Articles   Changer le panier

Remarque

Image Articles Pces. Prix à l’unité Total Total remise incluse
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Veuillez-vous enregistrer afin pour voir vos prix et  de poursuivre la commande.

Hot runner systems

Hot runner systems

Product description

Hot runner systems at their best

We offer you standardised, customised, balanced and pre-assembled hot runner systems. Heaters are embedded on both sides to ensure homogeneous temperature control. The even and high heat transfer and optimal channel routing make low-stress processing of the melt possible.

Quick availability of the hot runner system

The use of standard geometries (I-, H-, X- manifolds) allows for a short lead time. The nozzle positions can be individually determined within the framework of pre machined geometries. This in turn allows for maximum flexibility within the predefined limits when it comes to selecting the gating positions.

Uninterrupted production even when processing corrosive plastics

The use of a special high-alloyed steel ensures process reliability and maximizes the service life and availability of the hot runner system.

Design flexibility of the injection mould

Individually modifiable varioLINE systems guarantee you the same high performance as the standard range.

Configurer en ligne Consultation technique

Informations produits

Informations complémentaires

Rheologically favourable melt channel

As it is not possible to drill a melt channel around the corner, the hot runner manifold is divided into several plates to produce these geometries. This allows the milling process to take place in the split halves. The milled plates are then joined together again.

  • Due to the high surface quality, a material-shear friendly channel is created
  • The manifold closing technology prevents clogging and the so called ‘dead’ spots
  • The milled channel guide enables best flow characteristics
  • This also prevents material deposits in the melt channel for crystal-clear plastics or
    frequent colour changes
  • The streamlined deflections reduce the shear sensitivity and stresses in the melt

 

Connexion

Déjà client sur le portail Meusburger ?

Si vous possédez déjà des données d’accès au portail Meusburger, veuillez vous connecter ici :

Mot de passe oublié ?

Le nouveau mot de passe généré est en cours d’acheminement et vous devriez le recevoir sous peu dans votre boîte de réception. Nous vous souhaitons une journée couronnée de succès.
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
Dès à présent, la nouvelle version de « Mon compte » vous donne également un aperçu direct du niveau supérieur du nouveau Portail Meusburger. Vous trouverez toutes les informations sur le portail et ses avantages ici.

Familiarisez-vous préalablement avec notre nouveau section « Mon compte » et profitez de nombreux avantages.

Dès à présent, la nouvelle version de « Mon compte » vous donne également un aperçu direct du niveau supérieur du nouveau Portail Meusburger. Vous trouverez toutes les informations sur le portail et ses avantages ici.

Enregistrer mon choix
Bêta
Nouvelle version
Version actuelle