Contacto

Estaremos encantados de atenderle en persona de lunes a viernes desde las 8:00 hasta las 17:00 horas. Haga clic en este enlace para buscar el interlocutor que le corresponde por zona.

Sede de Wolfurt
+43 5574 6706-0

Sus contactos

Carrito de la compra {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} artículos   Cambiar de carrito de la compra

Observaciones

Imagen artículos Unidades Precio por unidad Precio total Precio total con descuento
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Inicie sesión para ver los precios que se le aplican y continuar con el pedido.

Hot runner systems

Hot runner systems

Product description

Hot runner systems at their best

We offer you standardised, customised, balanced and pre-assembled hot runner systems. Heaters are embedded on both sides to ensure homogeneous temperature control. The even and high heat transfer and optimal channel routing make low-stress processing of the melt possible.

Quick availability of the hot runner system

The use of standard geometries (I-, H-, X- manifolds) allows for a short lead time. The nozzle positions can be individually determined within the framework of pre machined geometries. This in turn allows for maximum flexibility within the predefined limits when it comes to selecting the gating positions.

Uninterrupted production even when processing corrosive plastics

The use of a special high-alloyed steel ensures process reliability and maximizes the service life and availability of the hot runner system.

Design flexibility of the injection mould

Individually modifiable varioLINE systems guarantee you the same high performance as the standard range.

Configurar en línea Consulta técnica

Información del producto

Más información

Rheologically favourable melt channel

As it is not possible to drill a melt channel around the corner, the hot runner manifold is divided into several plates to produce these geometries. This allows the milling process to take place in the split halves. The milled plates are then joined together again.

  • Due to the high surface quality, a material-shear friendly channel is created
  • The manifold closing technology prevents clogging and the so called ‘dead’ spots
  • The milled channel guide enables best flow characteristics
  • This also prevents material deposits in the melt channel for crystal-clear plastics or
    frequent colour changes
  • The streamlined deflections reduce the shear sensitivity and stresses in the melt

 

Iniciar sesión

¿Ya se ha registrado como cliente en el portal de Meusburger?

Si ya dispone de datos de acceso para el portal de Meusburger, inicie sesión aquí:

¿Ha olvidado la contraseña?

Ya hemos enviado la contraseña que acaba de crear. Debería recibirla en breve en su bandeja de entrada. ¡Qué tenga un día provechoso!

Introduzca una dirección de correo electrónico y
le enviaremos una contraseña nueva.

Seleccione su país

Filiales

Pruebe la nueva versión de Mi cuenta

Familiarícese de antemano con la nueva sección «Mi cuenta» y disfrute sus numerosas ventajas.

Ahora, la nueva versión de «Mi cuenta» le permite también hacerse una idea general del siguiente nivel del portal de Meusburger. Puede ver toda la información y las ventajas del portal aquí.

Familiarícese de antemano con la nueva sección «Mi cuenta» y disfrute sus numerosas ventajas.

Ahora, la nueva versión de «Mi cuenta» le permite también hacerse una idea general del siguiente nivel del portal de Meusburger. Puede ver toda la información y las ventajas del portal aquí.

Recordar selección
Beta
Nueva versión
Versión actual