Contact

Nous sommes volontiers personnellement à votre disposition du lundi au vendredi de 8:00 à 17:00 heures. Veuillez cliquer sur le lien suivant afin de trouver les interlocuteurs pour votre région.

Siège de Wolfurt
+43 5574 6706-0

Vos interlocuteurs

Panier {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Articles   Changer le panier

Remarque

Image Articles Pces. Prix à l’unité Total Total remise incluse
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Veuillez-vous enregistrer afin pour voir vos prix et  de poursuivre la commande.

Communiqués de presse au sujet de notre entreprise

Vous vous intéressez à notre entreprise et à nos produits ? Alors vous vous trouvez au bon endroit.

Standardised components for strip guiding

28.07.2022, Construction d’outils de découpe

Many stamping die components such as strip guiding are usually produced in small quantities, which is quite expensive and time-consuming. That is why using standardised components is a good option. Advantages include immediate availability, the combination possibilities of the different types of strip guiding within the stamping die, and the provided CAD data for the design. The following takes a closer look at the strip guiding solutions available at Meusburger.

E 5632 Spring-loaded strip guiding pin, round

The spring-loaded strip guiding pin with collar can be used for different strip thicknesses and is optimally protected against wear thanks to the hardened design. For dies with small installation space, the spring can be built into the bore in a space-saving manner from a diameter of 10 mm.

Installation example of spring-loaded strip guiding pin, round

E 5634 Spring-loaded strip guide, block-shaped

The block-shaped strip guide is mainly used when there are side cut-outs and therefore too little contact surface available. Due to the intelligent design, it is possible to mount this strip guide directly from the working plane. Thanks to the centrally positioned shoulder screw, only a small amount of installation space is required within the stamping die. The length of the shoulder screw also determines the spring displacement of the strip guide. The symmetrical design allows the block-shaped strip guide to be used on both sides.

Installation example of spring-loaded strip guide, block-shaped

The following installation example shows that the block-shaped strip guide is optimally suited for side cut-outs. In addition, a further advantage of using standardised components is demonstrated: the different strip guides are optimally matched to each other and can therefore be combined as required within the stamping dies.

Optimal for strips with side cut-outs

Spring-loaded strip guide, block-shaped

E 5636 Strip guiding rail

The strip guiding rail is always used in combination with a strip lifter. Thanks to the screw connection on the top, it can be directly installed from the working plane. The hardened design ensures the best wear protection and the integrated infeed chamfers allow safe insertion of the punching strip. In addition, it can be used on both sides thanks to the symmetrical design.

E 5636 Strip guiding rail with E 5640 Strip lifter, round

E 5640 Strip lifter, round

The small diameter versions are suitable for dies with limited installation space. The integrated initial bore enables the introduction of a clearance hole for a pilot pin. In addition, the lengths of the strip lifter with collar are matched to the strip guiding pin with collar - which makes it easy to combine these two elements.

E 5644 Strip lifter, block-shaped

The large contact surface of the block-shaped strip lifter guarantees reliable lifting and forward pushing of the metal strip, even for large cut-outs. The E 5644 also has an integrated initial bore for the introduction of a clearance hole for pilot pin, and all functional dimensions are matched to the respective plate thicknesses. All items are available from stock.

Block-shaped strip lifter

E 5654 Block-shaped strip positioner, spring-loaded

This strip positioner can be used either spring-loaded on both sides for centring or rotated at 90° and fixed on one side for aligning to an outer edge. It is available from stock in three different sizes.

How you benefit:

  • Matched to different plate thicknesses
  • Space-saving installation thanks to recessed spring
  • Hardened and machined to tight tolerances

Block-shaped strip positioner, spring-loaded

Spring-loaded on both sides: strip centred

Fixed on one side: strip aligned over outer edge

Standardised components for strip guiding

Block-shaped strip positioner, spring-loaded

Vers l'aperçu Communiqué de presse

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Julia Jakob
Communication/Publication

+43 5574 6706-1496

E-mail

Connexion

Déjà client sur le portail Meusburger ?

Si vous possédez déjà des données d’accès au portail Meusburger, veuillez vous connecter ici :

Mot de passe oublié ?

Le nouveau mot de passe généré est en cours d’acheminement et vous devriez le recevoir sous peu dans votre boîte de réception. Nous vous souhaitons une journée couronnée de succès.
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
Dès à présent, la nouvelle version de « Mon compte » vous donne également un aperçu direct du niveau supérieur du nouveau Portail Meusburger. Vous trouverez toutes les informations sur le portail et ses avantages ici.

Familiarisez-vous préalablement avec notre nouveau section « Mon compte » et profitez de nombreux avantages.

Dès à présent, la nouvelle version de « Mon compte » vous donne également un aperçu direct du niveau supérieur du nouveau Portail Meusburger. Vous trouverez toutes les informations sur le portail et ses avantages ici.

Enregistrer mon choix
Bêta
Nouvelle version
Version actuelle