DESIGNATION:
DIN: | Special alloy |
AFNOR: | –
|
UNI: | – |
AISI: | – |
INDICATORY ANALYSIS:
C | 0.26 |
Mn | 1.45 |
Cr | 1.25 |
Mo | 0.50 |
Ni | 1.05 |
V | 0.12 |
STRENGH:
33 - 38 HRC
(≈ 1050 - 1200 N/mm²)
THERMAL CONDUCTIVITY AT 250°C:
41.3W/m K
CHARACTER:
Modified, pre-toughened steel for plastic moulds, which is characterised by good polishability and optimal grainability; high thermal conductivity and wear resistance
APPLICATION:
Cavity plates without dimension restrictions, with deep cavities and high core loads
TREATMENT BY:
Polishing, etching, EDM, nitriding:
highly suitable
Hard chrome plating:
is possible
HEAT TREATMENT:
Already pre-toughened; usually no heat treatment required
Soft annealing:
720°C 1 hour per 25 mm part thickness
slow controlled cooling inside the furnace
max. 245 HB
Hardening:
880 °C
keep curing temperature for 15 to 30 minutes
cooling in hot bath/oil/compressed gas
obtainable hardness: 50 HRC
Tempering:
slow heating to tempering temperature immediately after hardening;
minimum time in furnace: 1 hour per 25 mm part thickness
TEMPERING CHART:
TECHNICAL TIP:
- uniform hardness over the entire cross section
- improved weldability
- higher toughness than 1.2738
To the mould making overview
To the die making overview