Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Set: Control unit for M-Line micro motor

GESM 1000/Set

Product description

  • 4.3” TFT colour display with speed and load display
  • Automatic type and speed detection of all M-Line micro motor handpieces
  • Infinitely variable speed from 1,000–80,000 min−1
  • Connection options for two handpieces enables efficient working
  • Rotation key for quickly changing the direction of rotation
  • 2x USB port for software updates, for operating USB LED lights (GESM 10006) or for charging USB battery-powered devices

E Spare parts and repair by request

Product selection

Product information

Product recommendations

Product selection

n max. min-1
Set No. Price / piece Quantity
60,000
  • GESM 1000/80 Control unit

  • GESM 2001/260/60 Micro motor handpiece, allround, Ø3 mm
GESM 1000/Set-1 2,334.00 €
60,000
  • GESM 1000/80 Control unit

  • GESM 2007/260/60
    Micro motor handpiece, power, Ø3 mm
GESM 1000/Set-2 2,424.00 €
50,000
  • GESM 1000/80 Control unit

  • GESM 2008/260/60
    Micro motor handpiece, long, Ø3 mm
GESM 1000/Set-3 2,436.00 €
30,000
  • GESM 1000/80 Control unit

  • GESM 2011/260/30/ 6 Micro motor handpiece, torque, Ø6 mm
GESM 1000/Set-4 2,436.00 €
60,000
  • GESM 1000/80 Control unit

  • GESM 2012/260/60/ 3 Micro motor handpiece, collet, Ø3 mm
GESM 1000/Set-5 2,436.00 €
60,000
  • GESM 1000/80 Control unit

  • GESM 2012/260/60/ 6 Micro motor handpiece, collet, Ø6 mm
GESM 1000/Set-6 2,436.00 €
80,000
  • GESM 1000/80 Control unit

  • GESM 2016/260/80 Micro motor handpiece, high speed, Ø3 mm
GESM 1000/Set-7 2,549.00 €
30,000
  • GESM 1000/80 Control unit

  • GESM 2023/260/30/45 Micro motor angle-type handpiece, 45°, Ø3 mm
GESM 1000/Set-8 2,549.00 €
30,000
  • GESM 1000/80 Control unit

  • GESM 2023/260/30/90 Micro motor angle-type handpiece, 90°, Ø3 mm
GESM 1000/Set-9 2,549.00 €
70,000
  • Control unit GESM 1000/80

  • MIcro motor handpiece, Mini, ø 3 mm
    GESM 2004/260/70
GESM 1000/Set-10 2,289.00 €

Product information

Product information

Scope of delivery

  • Control unit (GESM 1000)
  • Micro motor handpiece of your choice (incl. accessories)
  • 2x Handpiece stand (GESM 10003)
  • Mains cable (C13 type F)
  • Safety glasses (ASA 1453)
  • User manual

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

Accessories

from 142.00 €

from 22.80 €

from 53.00 €

from 54.50 €

from 35.40 €

Product recommendations

from 1,521.00 €

from 2,695.00 €

from 2,269.00 €

from 1,110.00 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version