Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Set: Battery-powered control unit for M-Line micro motor

GESM 1500/Set

Product description

  • Flexible, mobile use of all M-Line micro motor handpieces
  • Infinitely variable speed from 4,000–40,000 min−1
  • High battery capacity for best performance and long battery life
  • Compact and lightweight design with wide carrying strap for high carrying comfort even when travelling
  • Fully charged again in 3 1/2 hours

E Spare parts and repair by request

Product selection

Product information

Product recommendations

Product selection

n max. min-1
Set No. Price / piece Quantity
40,000
  • GESM 1500/40 Control unit

  • GESM 2001/260/60 Micro motor handpiece, allround, Ø3 mm
GESM 1500/Set-1 1,554.00 €
40,000
  • GESM 1500/40 Control unit

  • GESM 2007/260/60
    Micro motor handpiece, power, Ø3 mm
GESM 1500/Set-2 1,676.00 €
40,000
  • GESM 1500/40 Control unit

  • GESM 2008/260/60
    Micro motor handpiece, long, Ø3 mm
GESM 1500/Set-3 1,676.00 €
30,000
  • GESM 1500/40 Control unit

  • GESM 2011/260/30/ 6 Micro motor handpiece, torque, Ø6 mm
GESM 1500/Set-4 1,676.00 €
40,000
  • GESM 1500/40 Control unit

  • GESM 2012/260/60/ 3 Micro motor handpiece, collet, Ø3 mm
GESM 1500/Set-5 1,676.00 €
40,000
  • GESM 1500/40 Control unit

  • GESM 2012/260/60/ 6 Micro motor handpiece, collet, Ø6 mm
GESM 1500/Set-6 1,676.00 €
30,000
  • GESM 1500/40 Control unit

  • GESM 2023/260/30/45 Micro motor angle-type handpiece, 45°, Ø3 mm
GESM 1500/Set-8 1,798.00 €
30,000
  • GESM 1500/40 Control unit

  • GESM 2023/260/30/90 Micro motor angle-type handpiece, 90°, Ø3 mm
GESM 1500/Set-9 1,798.00 €

Product information

Product information

Scope of delivery

  • Battery-powered control unit (GESM 1500)
  • Micro motor handpiece of your choice (incl. accessories)
  • With Handpiece holder (GESM 15003)
  • Carry strap (GESM 15004)
  • Safety glasses (ASA 1453)
  • User manual
  • Power supply (GESM 15009)

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

Accessories

from 57.50 €

from 10.10 €

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version