Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Lifting stud with cable securing device

E 1284

Product selection

Type
E 1200/.. x ..
max. kg kg
b
l
b1
h1
d2
l2
l3
l4
l5
M
R1
R2
d1
No. Price / piece Quantity
Type A E 1200/ 8 x 25 320 20 80 6 60 6 20 10 44 M 8 10 6 16 E 1284/  16 42.80 €
Type A E 1200/10 x 30 630 25 90 8 70 8 25 10 47 M10 12 8 20 E 1284/  20 47.90 €
Type A E 1200/12 x 40 1,250 35 100 10 70 8 30 12 50 M12 15 10 25 E 1284/  25 58.00 €
Type A E 1200/16 x 45 2,000 40 120 10 110 10 32 16 62 M16 15 10 32 E 1284/  32 71.50 €
Type A E 1200/20 x 60 3,200 50 140 12 110 10 40 18 72 M20 20 12.5 40 E 1284/  40 103.00 €
Type A E 1200/24 x 70 5,000 60 160 14 150 12 45 22 81 M24 20 12.5 50 E 1284/  50 122.00 €
Type B E 1200/20 x 90 8,000 80 200 40 16 150 12 50 20 98 M20 25 15 63 E 1284/  63 199.00 €
Type B E 1200/24 x 120 12,500 100 250 50 18 150 15 65 25 125 M24 35 20 80 E 1284/  80 291.00 €
Type B E 1200/30 x 140 20,000 120 300 60 20 150 15 80 30 155 M30 40 25 100 E 1284/100 453.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version