Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Revolvable eye bolt, with installation wrench

E 1272

Product description

  • Loadable in any direction
  • Safety factor 4:1
  • Tool-free installation through captive key plate
  • All load-bearing parts are 100% crack tested and proof load tested according to EN 1677

Product selection

Product information

Product recommendations

Product selection

l1
l2
l4
d2
d3
d4
s4
d1
WLL kg
No. Price / piece Quantity
9 28 9 20 23 37 7 M 6 100 E 1272/  6 47.50 €
12 35 11 25 25 47 9 M 8 300 E 1272/  8 39.10 €
15 35 11 25 25 47 9 M10 400 E 1272/10 42.10 €
18 42 13 30 30 56 10 M12 750 E 1272/12 51.00 €
24 49 15 35 36 65 13 M16 1,500 E 1272/16 59.00 €
30 58 17 40 41 76 16 M20 2,300 E 1272/20 76.00 €
36 70 20 49 51 92 19 M24 3,200 E 1272/24 98.50 €
45 87 26 60 66 114 24 M30 4,500 E 1272/30 152.00 €
54 103 32 72 76 135 29 M36 7,000 E 1272/36 208.00 €
63 121 37 84 86 158 33 M42 9,000 E 1272/42 289.00 €
72 138 42 94 100 180 42 M48 12,000 E 1272/48 358.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version