Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Load ring, swivel and folding

E 1275

Product description

  • Loadable in any direction
  • Safety factor 4:1
  • Bolt is captive in the body
  • All load-bearing parts are 100% crack tested and proof load tested according to EN 1677

Product selection

Product information

Product recommendations

Product selection

SW1
SW2
b3
b4
d2
l1
l2
l3
s4
d1
WLL kg
No. Price / piece Quantity
13 5 34 54 24 11 35 40 12 M 8 630 E 1275/  8 77.50 €
17 6 34 54 24 15 36 39 12 M10 900 E 1275/10 76.00 €
19 8 34 54 26 18 37 38 12 M12 1,350 E 1275/12 77.50 €
24 10 36 56 30 22 46 39 13.5 M16 2,000 E 1275/16 84.00 €
30 12 54 82 45 32 55 55 16.5 M20 3,500 E 1275/20 98.00 €
36 14 54 82 45 37 58 67 18 M24 4,500 E 1275/24 107.00 €
46 17 65 103 60 49 80 67 22.5 M30 6,700 E 1275/30 192.00 €
55 22 82 122 70 63 99 97 26.5 M36 8,000 E 1275/36 383.00 €
65 24 100 156 85 63 113 109 36 M42 15,000 E 1275/42 496.00 €
75 27 100 156 95 73 117 105 36 M48 20,000 E 1275/48 535.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

Product recommendations

from 6.15 €

from 62.50 €

from 68.50 €

from 37.60 €

from 52.00 €

from 236.00 €

from 45.60 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version