Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Workshop cleaner concentrate

VCW 25

Product description

For easy cleaning of workshop equipment, machines and tools of all kinds. Reliably removes grease, oil, wax, and dirt remains from metals, plastics, wood, and many other surfaces.

Advantages

  • Very economical through high active substance concentration
  • Special additives leave behind a temporary corrosion protection
  • Biodegradable and compatible with oil separators (Austrian Standard B 5105)

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Package Content Pcs./PU pce. No. Price / piece Quantity
Canister 5l 1 VCW 25/  1/5000 86.50 €

Product information

Product information

Recommendation for use

Can be applied with:

  • VZB 200, VZB 400 and VZB 500:
    1:1 to 1:5: heavy soiling;
    1:10 to 1:50: normal soiling (recommendation);
    1:50 to 1:150: cleaning of floors, operating equipment, machines, etc.;
    1:100: cleaning of glass
  • Ultrasonic cleaning systems (concentration 2-6%)
  • High-pressure cleaners (concentration 1-10%)

Attribute

VCW 25 Value Test procedure
Colour yellowish DIN ISO 2049
Basis surfactants      
Density 1.04 g/cm³ DIN 51 757

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Product recommendations

from 43.10 €

from 54.00 €

from 20.10 €

from 8.45 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version