![Insulation boards Insulation boards](/EN/GB/media/IMG_PRO_Waermeschutzplatten-2_INT.png)
INSULATION BOARD
- Maximum precision through 0.02 mm parallelism
- High-precision ground and available in the strengths 330 N/mm² and 600 N/mm²
![Insulation boards (standard range) Insulation boards (standard range)](/EN/GB/media/PIC_PRO_GRP_Waermeschutzplatte-1_INT.png)
STANDARD RANGE
- Comprehensive standard parts range in different variations
- Ready-to-use, pre-drilled insulation boards are easily installed on the mould.
![Insulation boards (as per drawing) Insulation boards (as per drawing)](/EN/GB/media/PIC_PRO_GRP_Druckguss-Waermeschutzplatten-bearbeitet_INT.png)
AS PER DRAWING
Manufactured to your requirements.
Technical specifications
E 1400, E 1402, E 1403, E 1405, E 1407, E 1408 | E 1420, E 1425, E 1440, E 1442 | E 1450 | |
---|---|---|---|
Material | Composite from resin bonded glass fibres and fillers | Composite from resin bonded glass fibre fabric | Composite from resin bonded glass fibres and fillers, lattice pattern |
Density | 1.8 g / cm³ | 1.9 g / cm³ | 1.2 g / cm³ |
Max. temperature | 230 °C | 220 °C | 200 °C |
Thermal conductivity (λ) | 0.18 W / mK | 0.19 W / mK | 0.09 W / mK |
Compressive strength at 23 °C | 330 N / mm² | 600 N / mm² | 100 N / mm² |
Compressive strength at max. temp. | 110 N / mm² | 340 N / mm² | 80 N / mm² |
Bending behaviour at 23 °C | 200 N / mm² | 340 N / mm² | 150 N / mm² |
Tensile strength at 23 °C | 70 N / mm² | 300 N / mm² | — |
Coefficient of linear expansion | 20 10-6 / K | 15 10-6 / K | — |