The ideal basis for your injection moulding solution
11.11.2022, Mould making
Whether standard moulds, sliding core moulds, change moulds or micro moulds – Meusburger offers a comprehensive range of products. Customers benefit not only from many years of experience, but also from production from high-grade steel, heat-treated for stress relief, as well as from fast order processing from request to delivery. As usual, all mould bases are available from stock. The standard parts manufacturer’s latest campaign consists of three statements combined with short videos and tells you exactly what makes the mould bases so unique.
Rely on a bedrock of experience
With the Meusburger mould bases, customers benefit from a perfectly coordinated product range based on more than 55 years of experience. The diverse range of products come in over 30 material grades and are stored on an area bigger than 2.5 football fields. With its large warehouse, Meusburger is optimally positioned to guarantee its customers continuous supply security.
The best piece of steel
To guarantee low-deformation processing, even the best raw materials are heat-treated for stress relief at Meusburger. Consistent quality checks along the production chain and state-of-the-art machines and testing equipment ensure the highest precision. Customers benefit from consistent strength and homogeneity down to the very fibres (of the material).
Order processing at the speed of light
Meusburger offers everything for mould bases from a single source. Thanks to optimised order processes, customers benefit from quick response times and rapid order processing. Equipped with the latest technology, the Meusburger shipping team is ready to pass on the orders as fast as possible to the forwarding agent.
If you want to know more about the Meusburger mould bases, take a look at the website. You will also find the campaign videos there:www.meusburger.com/standard-moulds
A wide range of products – continuously available
The many different mould bases in the Meusburger product range are a reliable basis for mould making. The pre-drilled F moulds lengthwise and crosswise are optimally suited for precise and high-quality standard mould bases. Concerning hot runners, the FH hot runner mould is a further step towards standardisation. It is composed of a complete mould base including a hot runner system and can be individually configured with just a few clicks. The major advantage for customers is the specially developed configurator, which allows for considerable time savings as well as high price transparency.
Apart from standard moulds, Meusburger also offers FB sliding core moulds, which are the best and often also the only possible solution for the manufacturing of complex plastic parts. They are made from precise standard parts that are 100% compatible with the Meusburger F plates. The product range also includes ready-to-use FM micro moulds, which are designed for micro injection moulding and can be easily configured and ordered. Finally, the Meusburger FW change moulds are the ideal solution for the quick and cost-effective production of small series and prototypes. Thanks to the special change system with positioning wedges, the inserts can be changed quickly and easily with repeatable accuracy. 100% of the Meusburger portfolio is produced in-house in Austria and can thus be dispatched directly from stock. Additionally, the standard parts manufacturer also offers a wide range of components that are optimally tailored to the mould bases.
How you benefit
With Meusburger mould bases, you benefit from many advantages:
The Meusburger standard hole pattern enables the introduction of a cooling hole between the guiding diameter and the screw hole.
The cavity plates with lever slots and alignment edges provide for easy removal of the cavity plates and quick alignment of the plate on the machine.
The high-grade steel, heat-treated for stress relief, guarantees reduced plate warping during machining.
The risers with mounting threads enable a quick removal of the clamp plate together with the risers.
The Meusburger shops ensure significant time savings thanks to the mould base wizard with automatic E parts calculation.
Software & CAD can be downloaded from the Meusburger website in just a few clicks.
The many different mould bases in the Meusburger product range are a reliable basis for mould making.
Seznamte se už předem s naší novou aplikací „Můj účet“ a využijte řadu výhod.
Prostřednictvím nové aplikace „Můj účet“ budete mít s okamžitě přímý přístup k vyšší úrovni nového portálu Meusburger. Všechny informace a výhody portálu najdete zde.
Seznamte se už předem s naší novou aplikací „Můj účet“ a využijte řadu výhod.
Prostřednictvím nové aplikace „Můj účet“ budete mít s okamžitě přímý přístup k vyšší úrovni nového portálu Meusburger. Všechny informace a výhody portálu najdete zde.