Material grade 1.2738 TSHH now available from stock
Zveřejněno dne: 04.06.2020
Reducing processing time and optimising costs is especially important for injection moulds with moderate shot weights. In addition, flawless surface quality is often required for injection moulded parts. 1.2738 TSHH steel has long been established on the market for this purpose. This steel is especially useful in the automotive industry, but also for consumer goods. We now offer cavity plates and standard plates in the material grade 1.2738 TSHH available from stock.
Characteristics and use
Generally, the steel for injection moulds is designed for the cavity that comes in contact with the plastics. But the steel properties important for the mould design are often not considered. The material grade 1.2738 TSHH is a modified, hardened and tempered steel for injection moulds which meets all requirements: it offers both excellent polishability and grainability as well as high thermal conductivity and high wear resistance. It is especially suited for cavity plates without dimension restrictions, with deep cavities and high core loads.
The figure shows an example of a plate in the material grade 1.2738 TSHH with a deep laser texturing.
In direct comparison to material grades 1.2311 and 1.2738, 1.2738 TSHH features the following characteristics:
High hardness over the entire cross section, also for thick plates
Grainability, even for delicate surfaces
Excellent for polishing
High thermal conductivity
Improved weldability
The steel is already supplied hardened and tempered with a strength of 1,200 N/mm² (≈ 38 HRC), so no further heat treatment is necessary. Therefore time and costs can be saved during machining and production.
available from stock
The standard parts manufacturer, Meusburger offers a comprehensive range of cavity plates and P standard plates in sizes from 156 246 to 496 996 and in the thicknesses from 56 to 136 mm, all available from stock.
Seznamte se už předem s naší novou aplikací „Můj účet“ a využijte řadu výhod.
Prostřednictvím nové aplikace „Můj účet“ budete mít s okamžitě přímý přístup k vyšší úrovni nového portálu Meusburger. Všechny informace a výhody portálu najdete zde.
Seznamte se už předem s naší novou aplikací „Můj účet“ a využijte řadu výhod.
Prostřednictvím nové aplikace „Můj účet“ budete mít s okamžitě přímý přístup k vyšší úrovni nového portálu Meusburger. Všechny informace a výhody portálu najdete zde.