The decisive advantages of the SV-standard die set
- 4-pillar guiding system
- Can be used with or without a backing plate
- Can be used upside down (pillar mounting in the lower part)
- Can also be used in cross direction
- Die set plates SV 40 and SV 80 are also available in grade 1.1730, 1.2312 and 3.4365
- SV-Standard die sets available greater than 1 metre (max. 696 1396)
- Alignment edges produced with high precision in one clamping operation